Use the keys below, located in the 18th and 19th positions of the SEL-351RS Kestrel part number, to identify installed accessories.
| Description | Key | Photo | |
|---|---|---|---|
| Cabinet Heater | 10 | ![]() | |
| 3-Pin Receptacle for Input Power (MS26482, Size 12) | 11 | ![]() | |
| SEL-2401 Satellite-Synchronized Clock | 16 | ![]() | |
| SEL-3031 Serial Radio Transceiver (30310W01XXX) Accessory | 18 | ![]() | |
| Accessory Mounting Kit | 30 | ![]() | |
| Installed Accessory Packages (These packages are combinations of the installed accessories listed above.) | |||
| Heater and 3-Pin Receptacle for Input Power (MS26482, Size 12) | A0 | ||
| Heater and SEL-2401 Satellite-Synchronized Clock | A2 | ||
| 3-Pin Receptacle for Input Power (MS26482, Size 12) and SEL-2401 Satellite-Synchronized Clock | A4 | ||
| 3-Pin Receptacle for Incoming Power, Heater, and SEL-2401 Satellite-Synchronized Clock | A7 | ||
| Heater and Accessory Mounting Kit | C0 | ||
| 3-Pin Receptacle for Incoming AC Power and Accessory Mounting Kit | C1 | ||
| Heater, 3-Pin Receptacle for Incoming AC Power and Accessory Mounting Kit | C2 | ||
| Bundled Accessories (Shipped in the Box With the SEL-351RS Kestrel, but Not Installed on the Control): Enter the digit shown in the last position of the part number. | |||
| None | X | ||
| Security Sleeve (1 1/2" Diameter) | 1 | ![]() | |
| Two Security Sleeves (1 1/2" Diameter) | 2 | ![]() | |
| Three Security Sleeves (1 1/2" Diameter) | 3 | ![]() | |