html{display:none} SEL-3400 IRIG-B Distribution Module | Schweitzer Engineering Laboratories

SEL-3400

IRIG-B Distribution Module

The SEL-3400 is an inexpensive, reliable, and precise way to distribute demodulated IRIG-B time information. With 12 IRIG-B distribution ports and a bright display, the SEL-3400 is ideal for time distribution in panels.

SEL-3400 Accessories

Starting At

$924

Request a Follow-Up

(0/250)

*Required

Request a Follow-Up


Time Synchronization—Use up to 12 demodulated IRIG-B outputs to provide time synchronization to hundreds of devices.

Redundancy—Connect two time sources to an SEL-3400 IRIG-B Distribution Module for redundancy. If the time quality from the primary input source degrades, the SEL-3400 will switch to the second input source.

Time Display—Use the SEL-3400 Module's LED time display to make the time or date easily visible in substations in all lighting conditions.

Reliability—Apply in harsh substation environments. The SEL-3400 exceeds IEEE C37.90 and IEC 60255 protective relay standards, and accurately operates from –40° to +85°C (–40° to +185°F).

Increased Distance for IRIG-B—Synchronize devices that have demodulated IRIG-B by using an SEL-3400 to extend the distance between the clock and the devices up to 131.2 feet. This is very useful in large facilities where you want to avoid using multiple GPS clocks. The SEL-3400 is designed to compensate for its input-to-output latency. It can also be configured to compensate for the latencies of connected cabling.

Cable Management—Combine one SEL-2407 Satellite- Synchronized Clock with an SEL-3400 at the top of each equipment panel to simplify cabling. When setting up your configuration this way, you'll be able to look at the SEL-3400 Module's status LEDs and easily see that all devices in that panel have precise time.

Features

    1. 1

      IRIG-B input

    2. 2

      Display for time or date

    3. 3

      Pushbuttons for manual time and display settings

    1
    2
    3
    1. 1

      IRIG-B input

    2. 2

      12 IRIG-B outputs for up to 240 IEDs

    3. 3

      DIP switches for configuration

    4. 4

      Alarm contact indicates device disabled

    5. 5

      Time pulse contact can be set to once per minute or once per second

    6. 6

      Power supply

    1
    2
    3
    4
    5
    6

Details

Accuracy
Input-to-output accuracy is less than ± 50 ns.

Cable Delay Compensation
Improved time accuracy through adjustments for IRIG cable latencies.

Time Distribution
Two demodulated IRIG-B inputs and 12 demodulated IRIG-B outputs for time synchronization of up to 240 devices.

Time Display
Easy to read LEDs display time or date.

Two IRIG-B Inputs
The SEL-3400 can receive two IRIG-B inputs and use them for redundancy or signal verification.

Substation-Hardened>
Accurate operation from –40º to +85ºC (–40º to +185ºF); exceeds IEEE C37.90 and IEC 60255 protective relay standards.

Mounting Options
The SEL-3400 is available in a panel-mount or rack-mount hardware package to suit your application needs.

The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.