html{display:none} SEL-3373 Station Phasor Data Concentrator (PDC) | Schweitzer Engineering Laboratories

SEL-3373

Station Phasor Data Concentrator (PDC)

SEL recommends selecting the SEL-3573 Station Phasor Data Concentrator in place of the SEL-3373 Station Phasor Data Concentrator (PDC). The SEL-3573 provides greater processing power than the SEL-3373. SEL will continue to support and warranty the SEL-3373.

Replacement product: SEL-3573 Station Phasor Data Concentrator

No Longer in Production

Request a Follow-Up

(0/250)

*Required

Request a Follow-Up


Features

    1. 1

      Integrated firewall and antivirus

    2. 2

      Solid-state design with no moving parts

    3. 3

      LEDs for visible indication of transmit/receive activity on the various I/O ports

    4. 4

      Included PDC Assistant Software for quick and easy commissioning

    1
    2
    3
    4
    1. 1

      Configurable physical network separation for enhanced security

    2. 2

      16 EIA-232 serial communications ports

    3. 3

      Alarm contacts for self-test or power supply failure

    4. 4

      Wide-range ac or dc power supply

    1
    2
    3
    4

Details

Minimum Software Version

Latest Firmware Versions

There are no firmware versions available for this product.

Product Revision Firmware ID Date Available Serial Number
SEL-3373 R116-V7 SEL-3373-R116-V7-Z008006-D20191101 11/5/19 ~1193090001

The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.

Minimum Software Version


3373 - Software Tab

Supporting Software

SEL PDC Assistant

SEL PDC Assistant software provides quick and easy commissioning for SEL-5073 synchroWAVe Phasor Data Concentrator (PDC) Software as well as the SEL-3573 Station PDC and SEL-3373 Station PDC.

Learn more and download on the Software Downloads page.