Power Supply: SEL-9322 15 Vdc Power Supply
Feedlines and Cables
- C968—LMR-400 N male to N male cable
- C966—LMR-400 TNC male to N male cable
- C978—7/8" Heliax N male to N male cable
Antennas and Related Accessories
- 235-0108—Indoor 8" vertical, TNC male connector
- 240-0105—Mast mount for omnidirectional antennas
900 Mhz Antennas
- 235-0003—Vertical 3 dBi gain omnidirectional, N female connector
- 235-0220—5-element 11.1 dBi gain Yagi, N female connector
- 235-0222—11-element 14.15 dBi gain Yagi, N female connector
- 235-0240—10 dBi gain panel, N female connector
- 235-0232—Vertical 7.15 dBi gain omnidirectional, N female connector
- 235-0233—Vertical 9.15 dBi gain omnidirectional, N female connector
2.4 GHz Antennas
- 235-0225—15 dBi gain enclosed Yagi, N female connector
- 235-0228—19 dBi gain panel, N female connector
- 235-0227—Vertical 10 dBi gain omnidirectional, N female connector
Surge Protection
- 200-2004—Radio surge protector with N female connectors
Countries
The SEL-3060A and SEL-3060B are approved for use in the following countries:
- United States (including the District of Columbia, Puerto Rico, Guam, American Samoa, and the American Virgin Islands)
- Canada
- Colombia
- Mexico
The SEL-3060A is also approved for use in Trinidad and Tobago.
The SEL-3060B is also approved for use in Australia and New Zealand.