html{display:none} SEL-3060 Ethernet Radio | Schweitzer Engineering Laboratories

SEL-3060

Ethernet Radio

In place of the SEL-3060, SEL now recommends selecting the SEL-3061 Cellular Router or SEL-3031 Serial Radio Transceiver for wireless applications. Use the SEL-3061 for high-bandwidth cellular communications, or use the SEL-3031 for point-to-point or point-to-multipoint serial applications. SEL will continue to support and warranty the SEL-3060 for existing customers.


Request a Follow-Up

(0/250)

*Required

Request a Follow-Up


Features

    1. 1

      Status LEDs

    2. 2

      Signal Strength Indicator

    3. 3

      Reset Button

    1
    2
    3
    1. 1

      Two 10/100 Mbps Ethernet Ports (RJ45)

    2. 2

      Power Input

    3. 3

      Antenna Port (TNC)

    1
    2
    3

Details

Minimum Software Version

Latest Firmware Versions

There are no firmware versions available for this product.

Product Revision Firmware ID Date Available Serial Number
SEL-3060A V102 V102-0314 5/16/14 ~ 1141370001
Radio Firmware Version
SEL-3060A R104 SEL-3060-R104-0217 4/25/17 ~1171150001
Web Server Version
SEL-3060B V103 V103-0314 5/16/14 NA
Radio Firmware Version
SEL-3060B R104 SEL-3060-R104-0217 4/25/17 ~1171150001
Web Server Version

The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.

Minimum Software Version


Instruction Manuals

3060 - Software Tab

Supporting Software

SEL-3060 Discovery Tool

This Microsoft Windows-based tool is designed to easily find SEL-3060 Ethernet Radios and set their IP addresses. From the SEL-3060 Discovery Tool, users can connect to each device webpage for configuration of wireless settings.

Learn more and download on the Software Downloads page.