16 Female DB-9, Shielded
16 RJ45 Jack, Shielded
Minimum Rack-Mount Configuration: 19" W × 7" D × 3.47" H
Maximum Rack-Mount Configuration: 19" W × 11" D × 3.47" H
Surface-Mount Configuration: 19" W × 1.505" D × 3.47" H
5 to 7 in-lb.
5% to 95% noncondensing
–40° to +85°C (–40° to +185°F)