Average Time Accuracy (demodulated IRIG-B and pulses) to UTC | ±100 ns | ±40 ns |
Peak Time Accuracy (demodulated IRIG-B and pulses) to UTC | ±500 ns | ±100 ns |
Holdover Accuracy After 24 Hours at a Constant Temperature | 6.9 ms | 36 µs with standard TCXO, 5 µs with OCXO option, 2.5 µs with DOCXO option |
Demodulated IRIG-B Output Ports | Up to 6 | Up to 9 |
Demodulated IRIG-B BNC Output Voltage and Cable Length | 3.5 Vdc up to 130 ft | 5.0 Vdc up to 500 ft |
Modulated IRIG-B Ports Outputs | 1 | Up to 4 |
Ethernet Ports | 0 | 4 (can be copper, single-mode fiber, or multimode fiber, ordered in pairs) |
NTPv4 | No | Yes |
NTP Time-Stamp Accuracy (typical) to UTC | — | <100 µs |
PTP Grandmaster (IEEE 1588) | No | Yes, with PTP option |
PTP Time-Stamp Accuracy (peak) to UTC | — | ±100 ns |
PPS, kPPS | Yes | Yes |
10 MHz Frequency Output Ports | No | 6 ports (optional) |
ASCII Outputs | Yes | No |
Time Display | Yes | Yes |
Configurable Cable Delay Compensation | No | Yes |
Power Supplies | 1 standard | 1 standard; 1 optional redundant, hot-swappable |
Management Interface | Serial | Web |
Syslog | No | Yes |
Role-Based Accounts, LDAP Support | No | Yes |
SNMP Traps | No | Yes |
acSELerator QuickSet SEL-5030 Software Support | No | Yes |
Operating Temperature | –40° to +80°C (–40° to +176°F) | –40° to +85°C (–40° to +185°F) |
Time Source | GPS | GPS and GLONASS (for verification only) |
Recommended Antenna | SEL-9524A | SEL-9524B |
Antenna Cable Length | Up to 400 ft | Up to 500 ft |
Satellite Signal Verification | No | Yes, with SEL-9524B GNSS antenna kit |
IEC 60255, IEC 61000, IEEE C37.90 | Yes | Yes |
IRIG-B Over Fiber | Use optional fiber-optic serial port | Use SEL-2812 or SEL-3405 with DB-9 port |
Alarm Contact | Yes | Yes |