html{display:none} SEL-2100 Logic Processor | Schweitzer Engineering Laboratories

SEL-2100

Logic Processor

Low-cost, high-speed bus protection, automated bus sectionalizing, breaker failure protection, multiple terminal line protection. Interconnect up to 15 devices using Mirrored Bits communications.

Starting At

$2,770

Request a Follow-Up

(0/250)

*Required

Request a Follow-Up


Communications-Assisted Protection—Implement low-cost high-speed bus protection, automated bus sectionalizing, breaker failure protection, multiple terminal line protection, or other applications by interconnecting up to 15 protective devices using Mirrored Bits® communications.

Cost-Reducing Solution—Create communications-assisted protection schemes using the SEL-2100 Logic Processor and compatible fiber-optic transceivers to eliminate ground potential rise, reduce channel noise, and reduce costs due to long pulls of copper wire.

Advanced Application Logic—Apply Advanced Application Logic, which is custom high-speed logic, to implement high speed load-shedding or restoration schemes in the SEL-2100.

Automation and Control—Use local and remote information to dynamically control power system apparatus and switch relay settings groups. Apply Advanced Application Logic for high speed control and fast reconfiguration to meet system needs.

Details

Protection
Coordinate complex trip and close decisions to clear faults using data from up to 15 remote Mirrored Bits communications devices.

Integration
Link to integrated systems using resident protocols.

Automation and Control
Use local and remote information to dynamically control power system apparatus and switch relay settings groups. Apply Advanced Application Logic for high-speed control and fast reconfiguration to meet system needs.

Reporting
Sequential Events Recorder (SER) stores status of up to 144 user-selected elements in over 32,000 nonvolatile records.

acSELerator QuickSet Software
Helps speed relay application by allowing you to develop relay settings off-line, program SELogic control equations, and analyze post-fault event reports.

  • Sixteen additional optoisolated inputs and four programmable output contacts on a single I/O board.

Minimum Software Version

Product Revision Z Number acSELerator QuickSet Version SEL Grid Configurator Version
SEL-2100 R105 003 6.6.0.0

Latest Firmware Versions

There are no firmware versions available for this product.

Product Revision Firmware ID Date Available Serial Number
SEL-2100 R105 SEL-2100-R105-V0-Z003003-D20080527 5/29/08 2008150001

The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.

Minimum Software Version

Product Revision Z Number acSELerator QuickSet Version SEL Grid Configurator Version
SEL-2100 R105 003 6.6.0.0

Instruction Manuals

Product Certifications