html{display:none} SEL-1102 Computing Platform for Value-Added Resellers - Support | Schweitzer Engineering Laboratories

Support

Contact Your Local Sales Representative

SEL Technical Support

Pullman, WA, USA
+1.509.338.3838

View All Support Contacts

SEL-1102 Device Driver and System Software

The SEL-1102 requires device drivers and software to be installed on the operating system in order for the devices, such as Ethernet, video, and audio devices, and the system Watchdog to function. Products shipped from the factory with an operating system installed already include all necessary drivers and software. Use the downloads below when installing your own operating system or to update existing software and drivers on your SEL-1102.

SEL-1102 Drivers and Software, All

This package contains all SEL-1102 device drivers and software. Windows XP is fully supported, and some versions of Linux are also supported. Contact SEL if you have questions about support for a specific operating system.

Size
13.52 MB
Date Code
20140307

Verifying SEL Software Downloads

Minimum Software Version