html{display:none} Improve System Visibility and Reliability With SEL’s Wireless Fault Indication System | Schweitzer Engineering Laboratories
Recorded Webinar

Improve System Visibility and Reliability With SEL’s Wireless Fault Indication System

Date held: June 23, 2021
Duration: 1 hour

Improving system reliability is an ongoing process, and wireless fault indication systems are a proven method of reducing outage durations and improving system visibility. This webinar focuses on the SEL-FLT and SEL-FLR Fault and Load Transmitter and Receiver System, which allows you to integrate fault information into centralized systems so you can locate faults and restore power. With the new SEL-FLR enclosure, deploying the system is now even faster and simpler.

During this webinar, you will learn how: 

  • The SEL-FLT and SEL-FLR system senses and indicates faults and accurately monitors loads on circuits up to 69 kV for enhanced decision-making and planning.
  • The line-powered SEL-FLT is easy to install using a hot stick and how its highly visible 360-degree display helps line workers locate faults.
  • The SEL-FLR enclosure for pole-mount applications simplifies deployment, especially when packaged with an SEL-3061 Cellular Router.
  • Its flexible communications allow the SEL-FLR to integrate with existing SCADA or distribution management systems.
  • The system’s authentication and encryption capabilities provide strong wireless communications security.

Learn From the Experts

Anthony Rahiminejad
Presenter

Anthony Rahiminejad

Lead Product Sales Manager