Use the keys below to identify installed accessories located in the 20th through 24th positions of the SEL-651RA part number.
To order SEL-651RA accessories, please refer to the SEL-651RA ordering information on the the configurator page or contact your SEL sales or customer service representative for assistance.
| Accessory Infrastructure | Key | Photo |
|---|---|---|
| Accessory Mounting Kit With 12 V Auxiliary Terminal Block | 1 | Photo Not Available |
| Fuse Block for Field Wiring | 2 | Photo Not Available |
| Terminal Block Wired to I/O | 3 | Photo Not Available |
| 100 W Heater | 4 | ![]() |
| Accessory Mounting Kit With 12 V Auxiliary Terminal Block and Fuse Block for Field Wiring | A | Photo Not Available |
| Fuse Block for Field Wiring and Terminal Block Wired to I/O | B | Photo Not Available |
| Accessory Mounting Kit With 12 V Auxiliary Terminal Block and 100 W Heater | C | Photo Not Available |
| Fuse Block for Field Wiring and 100 W Heater | D | Photo Not Available |
| Accessory Mounting Kit With 12 V Auxiliary Terminal Block, Fuse Block for Field Wiring, and 100 W Heater | E | Photo Not Available |
| Fuse Block for Field Wiring, Terminal Block Wired to I/O, and 100 W Heater | F | Photo Not Available |
Use the keys below to identify accessories located in the 21st position of the SEL-651RA part number.
| Low-Voltage Close and Secondary Input Voltage Connectors | Key | Photo |
|---|---|---|
| Low-Voltage Close Connector (2-pin female) | 1 | ![]() |
| 8-Pin Connector for Voltage Inputs (MS5015 Size 22) | 2 | ![]() |
| 8-Pin Connector for LEA Voltage Inputs (MS26482 Size 12) | 3 | ![]() |
| 4-Pin Connector for LEA Inputs (MS5015 Size 22) | 4 | ![]() |
| Low-Voltage Close Connector (2-pin female) and 8-Pin Connector for Voltage Inputs (MS5015 Size 22) | A | Combination of Accessories Shown Above |
| Low-Voltage Close Connector (2-pin female) and 8-Pin Connector for LEA Voltage Inputs (MS26482 Size 12) | B | Combination of Accessories Shown Above |
| Low-Voltage Close Connector (2-pin female) and 4-Pin Connector for LEA Inputs (MS5015 Size 22) | C | Combination of Accessories Shown Above |
| 8-Pin Connector for Voltage Inputs (MS5015 Size 22) and 8-Pin Connector for LEA Voltage Inputs (MS26482 Size 12) | D | Combination of Accessories Shown Above |
| 8-Pin Connector for Voltage Inputs (MS5015 Size 22) and 4-Pin Connector for LEA Inputs (MS5015 Size 22) | E | Combination of Accessories Shown Above |
| Low-Voltage Close Connector (2-pin female), 8-Pin Connector for Voltage Inputs (MS5015 Size 22), and 8-Pin Connector for LEA Voltage Inputs (MS26482 Size 12) | F | Combination of Accessories Shown Above |
| Low-Voltage Close Connector (2-pin female), 8-Pin Connector for Voltage Inputs (MS5015 Size 22), and 4-Pin Connector for LEA Inputs (MS5015 Size 22) | G | Combination of Accessories Shown Above |
Use the keys below to identify accessories located in the 22nd and 23rd position of the SEL-651RA part number.
| Accessories | Key | Photo |
|---|---|---|
| 2-Pin Male Connector for Incoming Power (MS5015 Size 22) | 10 | |
| 3-Pin Male Connector for Incoming Power (MS5015 Size 22) | 11 | |
| SEL-2401 Satellite-Synchronized Clock | 13 | ![]() |
| SEL-3031 Serial Radio Transceiver (configurable) | 15 | ![]() |
| SEL-3061 Cellular Router | 17 | ![]() |
| 2-Pin Male Connector for Incoming Power (MS5015 Size 22) and SEL-2401 Satellite-Synchronized Clock (configurable) | A0 | Combination of Accessories Shown Above |
| 2-Pin Male Connector for Incoming Power (MS5015 Size 22) and SEL-3031 Serial Radio Transceiver (configurable) | A2 | Combination of Accessories Shown Above |
| 3-Pin Male Connector for Incoming Power (MS5015 Size 22) and SEL-2401 Satellite Synchronized Clock (configurable) | A3 | Combination of Accessories Shown Above |
| 3-Pin Male Connector for Incoming Power (MS5015 Size 22) and SEL-3031 Serial Radio Transceiver (configurable) | A5 | Combination of Accessories Shown Above |
| SEL-2401 Satellite-Synchronized Clock and SEL-3031 Serial Radio Transceiver (configurable) | A7 | Combination of Accessories Shown Above |
| 2-Pin Male Connector for Incoming Power, SEL-2401 Satellite-Synchronized Clock, and SEL-3031 Serial Radio Transceiver (configurable) | A8 | Combination of Accessories Shown Above |
Use the keys below to identify bundled accessories located in the 24th position of the SEL-651RA part number. These accessories are shipped in the box with the SEL-651RA but are not installed.
| Bundled Accessories (Shipped With but Not Installed) | Key | Photo |
|---|---|---|
| Security Sleeve (2" diameter) | 1 | ![]() |
| Two Security Sleeves (2" diameter) | 2 | |
| Three Security Sleeves (2" diameter) | 3 | |
| Four Security Sleeves (2" diameter) | 4 | |
| Five Security Sleeves (2" diameter) | 5 | |
| Retrofit Mounting Adapter | A | Photo Not Available |
| Retrofit Mounting Adapter and Security Sleeve (2" diameter) | B | Photo Not Available |
| Retrofit Mounting Adapter and Two Security Sleeves (2" diameter) | C | Photo Not Available |
| Retrofit Mounting Adapter and Three Security Sleeves (2" diameter) | D | Photo Not Available |
| Retrofit Mounting Adapter and Four Security Sleeves (2" diameter) | E | Photo Not Available |
| Retrofit Mounting Adapter and Five Security Sleeves (2" diameter) | F | Photo Not Available |