Software solutions for the next-generation power system

Unlock the potential of your power system devices.

Reliability. Safety. Efficiency. These objectives remain constant, yet the power system continues to change. Today’s utilities and power system operators face complex challenges, from integrating renewables to supporting the growth of data centers. Meanwhile, they have thousands of devices to manage and an unprecedented amount of data to parse. These challenges demand innovation—solutions that can capture and transform a vast amount of data into actionable insights and intelligent automation.SEL Blueframe is a secure software platform, purpose-built for managing large fleets of devices, visualizing and analyzing their data, and deploying automation and control solutions. It’s a platform that can be installed anywhere, on premises or at the grid edge. And it leverages the 40 years of experience SEL has in engineering digital power system devices and expanding the types of data they produce. 

Explore the software solutions available on Blueframe.

Discover the features and benefits of the Blueframe platform.

Leverage Your Wealth of Data

The Blueframe platform enables you to collect, visualize, and analyze a variety of data, including event reports, synchrophasors, point-on-wave data, load profile data, and device settings and statuses. Seamlessly share this centralized information across multiple solutions, allowing you to control wide-area systems, automate reporting, monitor your system in real time, investigate disturbances, and more. 

Deploy and Scale With Ease

Built for flexibility, Blueframe supports installations of any size. You can deploy it at the grid edge using rugged SEL computing platforms or virtualize it on server-grade hardware at centralized locations. Across all deployment options, Blueframe provides a consistent user interface and seamless data exchange. Using modular applications, the platform scales according to the growing needs of your system.

Lead With Cybersecurity

Blueframe is built on a hardened, Linux-based operating system that minimizes the attack surface and simplifies patch management. The platform includes several measures for preventing unauthorized access and the installation of untrusted applications. Additionally, robust role-based permissions allow you to easily define need-to-know access across your organization.

Simplify System Configuration

To increase efficiency and minimize the risk of entry error, Blueframe shares configuration data between applications. Configure user, system, security, and communications settings once using a shared web-based interface, and those settings are applied across all relevant software solutions. 

Explore the technologies that are driving innovation on Blueframe.

Synchrowave Technologies

Continuously stream, archive, process, and visualize a variety of time-domain data, ranging from synchrophasors to synchro-waveforms. Now integrated into Blueframe, Synchrowave technologies provide advanced streaming and historian capabilities, allowing you to easily navigate between historical and real-time data at any level of time resolution. Seamlessly zoom between year-long trends and live-streamed oscillography, or open triggered event reports for deeper analysis. Synchrowave technologies offer powerful visualization and analytics tools, enabling you to automatically detect power system oscillations, identify impending PT failures, analyze harmonic distortion, calculate energy packet measurements, and more.
Request a no-cost demonstration from our technical experts.