Solutions

Enhancing Power System Awareness

Capture every disturbance with continuous waveform recording.

Increase Power System Insights With Continuous Waveform Streaming and Digital Fault Recording Solutions

Continuous waveform streaming and recording from SEL delivers gapless, full-bandwidth visibility into voltage, current, power, and energy transfer across your system. Unlike traditional digital fault recorders, continuous waveform data captures every event without relying on predefined trigger conditions.As inverter-based resources and large nonlinear loads—like data centers—connect to the grid, system dynamics grow increasingly complex. Sudden step changes can introduce voltage disruptions, frequency deviations, and power oscillations that trigger-based monitoring may miss.The SEL continuous waveform recording system, powered by Synchrowave software, streams fixed-rate, time-synchronized data from distributed devices at sampling rates up to 14.4 kilosamples per second (ksps). These high-resolution data meet Nyquist criteria for frequency-domain reproduction, eliminating the need for phasor approximations or frequency tracking. The result is high-fidelity measurements with wide bandwidth and precise time alignment.In addition to serving as a digital fault recorder, the SEL system also offers comprehensive metering and power quality measurements with the Virtual Meters application. Once deployed, the physical infrastructure remains unchanged while Synchrowave software evolves—delivering scalable analytics and visualization tools that grow with your needs.
Minimize the Cost of Harmonic Mitigation With Continuous Waveform RecordingDavid Renfro from Infiniti Integration Services describes SEL continuous waveform recording as the arbiter of truth and as a method for capturing all disturbances without custom event trigger logic. Learn how he optimizes filter designs for harmonics caused by variable-speed motor drives.
SEL Synchrowave Software Displays and Analyzes Continuous Waveform Data From Streaming DevicesSee Synchrowave software in action with live data.
The Virtual Meters dashboard showcases real-time electrical monitoring. Track power, voltage, current, harmonics, and phasor angles across phases for enhanced system visibility and performance.
Virtual metering enables power quality monitoring using existing devices—no extra hardware is needed. Leverage the Virtual Meters application with installed SEL streaming devices to calculate metering quantities from continuous waveform streaming data. It calculates fundamental and rms voltage, current, and power values as well as frequency and power factor.
Use Synchrowave software to view waveforms in real time from microseconds to days.

Flexible Hardware Supports Any Application

World-class metering with continuous waveform streaming.
  • Streams 3 ksps voltage and current waveform data.
  • Meets Class 0.1 accuracy requirements for its entire service life.
Read more about the SEL-735 Power Quality and Revenue Meter.
Dense I/O with continuous streaming and recording.
  • Stream up to 96 channels of current and voltage measurements at 3 ksps.
  • Deploy as a standalone continuous waveform streaming device.
  • Combine with an SEL-3350 Real-Time Automation Controller (RTAC) or SEL-3555 RTAC for continuous recording.
Read more about the SEL-2240 Axion.
Coming soon: SEL-T35 Time-Domain Power Monitor
  • Streams voltage and current waveform data at 14.4 ksps and energy packets at 1 ksps.
  • Precisely samples ac and dc signals.
  • Includes an integrated ride-through pack.
Read more about the SEL-T35.

Continuous Waveform Streaming: Product Comparison

SEL-735SEL AxionSEL-T35
Streaming sample rate3 ksps3 ksps14.4 ksps
Three-phase circuits1161
0–50 mA analogsN/AN/A4
Digital inputsUp to 6Up to 1,7002
Auxiliary 0–300 V ac/dc inputN/AN/A1
Energy packetsN/A10 ms1 ms
Synchrowave software licenseOptionalOptionalIncluded
Onboard storageUp to 1 GB load profile and event reports8 TB*N/A
DC meteringN/AN/AIncluded
*Continuous recording requires pairing the Axion with the SEL-3350 RTAC or the SEL-3555 RTAC.
Learn more about continuous waveform streaming and request a no-cost, virtual consultation today.

Questions? Contact Us!

If you have any questions about SEL products, services, solutions, or support, please contact us. Our service and support professionals are ready to provide the answers you need.

Unbeatable Support

SEL support teams are stationed in regional offices around the world and staffed with application engineers who are experts in our products and in power system applications.

Technical support for SEL-manufactured devices is always complimentary. No matter how often you need to call or how long your SEL products have been in service, you’ll reach an SEL expert who can provide the service and support you need.

Our cybersecurity team is always ready with the information and resources needed to keep your OT networks and critical systems secure and working effectively. Cyber services support contracts can include incident response, audits, system hardening, and more, depending on your anticipated needs.

More about SEL warranty and support