SEL Grid Configurator

Our technical experts offer personalized consultations and demonstrations at no cost. Contact us for additional information.

Download the Latest Versions

SEL-5037 Grid Configurator

SEL Grid Configurator is a freely distributed software tool for engineers and technicians to quickly and confidently create, manage, and deploy settings for SEL power system devices. It features a modern interface designed for ease of use, with powerful protection visualization and comprehensive reporting to reduce device deployment complexity. 

SEL-5037 Grid Configurator User Install

Version: 7.1.0.28|Size: 809.25 MB|Date Code: 20261009

Notes:
  • Does not require Windows Administrator permissions to install
  • Accessible only to the Windows user that installed the software
  • Never requires modifications or updates to existing acSELerator QuickSet® SEL-5030 Software installations
  • Uses a separate database from the one used by Device Manager in QuickSet (devices can still be imported using the .rdb Importer tool)

SEL-5037 Grid Configurator Admin Install

Version: 7.1.0.28|Size: 883.47 MB|Date Code: 20261009

Notes:
  • Requires Windows Administrator permissions to install
  • Installed for all users of a computer, regardless of which user did the installation
  • Shares a database with Device Manager, allowing devices to be viewed from either program
  • Requires the database used by Device Manager to match the version of the database in SEL Grid Configurator, which may require software updates