Продукты
Решения
Инженерные услуги
Образование
Поддержка
Компания
Вход в систему
SEL-T401L
Обзор
Документация
Поддержка
SEL-T401L
Toggle Dropdown
Обзор
Документация
Поддержка
Документация
Рекомендуемые
Инструкция по эксплуатации
SEL-T401L Ultra-High-Speed Line Relay
Лист технических данных
SEL-T401L Ultra-High-Speed Line Relay
Рекламный листок
Сверхбыстродействующее реле защиты линии SEL-T401L
Литература о товаре
Документы отсортированы по новизне.
Показать публикации на английском языке
Литература о товаре
Информационные листы
Сверхбыстродействующее реле защиты линии SEL-T401L
Листы технических данных
На английском языке
Рекомендуемые
SEL-T401L Ultra-High-Speed Line Relay
Инструкции по эксплуатации
На английском языке
Рекомендуемые
SEL-T401L Ultra-High-Speed Line Relay
Шаблоны маркировки
На английском языке
SEL-T401L Custom Label Instructions
Related Material
SEL-T400L, SEL-T401L, and SEL-TWFL Custom Label Template (Letter)
SEL-T400L, SEL-T401L, and SEL-TWFL Custom Label Template (A4)
Файлы для скачивания
На английском языке
SEL-T401L DNP Device Profile Information
Публикации
Руководства по применению
На английском языке
Testing Quadrilateral Distance Elements in the SEL-T401L by Using the Constant Voltage Method
Related Material
AG2024-04_T401LQuadrilateralTesting
Double-Ended Traveling-Wave Fault Locating Using the SEL RTAC as a DNP3 Client
Related Material
fb_TWFaultLocation.xml
Using Custom Calculations in Synchrowave Event Software to Model SEL-T401L Phasor-Based Protection Elements
Related Material
T401L Model
T401L Model Version History
Технические документы
На английском языке
Distance Element Polarizing Logic for Systems With Low Inertia
Power-Swing Detection Logic for Systems With Low Inertia
Case Study: Traveling-Wave Fault Locating for an HVdc Transmission Line
Dependability of Transient-Based Line Protection Elements and Schemes
Getting the Lines Crossed—How a Three-Phase Series Fault Caused a Sequence of Relay Operations
Security Criterion for Distance Zone 1 Applications in High SIR Systems With CCVTs
Evaluating Phasor-Based and Time-Domain Elements for Short Line Applications
Correlating Traveling-Wave Arrival Times to the Bewley Diagram—A New Systematic Approach for Offline Traveling-Wave Fault Locating
Distance Elements for Line Protection Applications Near Unconventional Sources
UHS Relay Testing for Optimal Protection of a Long 345 kV Line With Series Compensation
An Unlikely Pair? Combining Traveling Waves and Phasors for Reclosing on Hybrid Lines
Finding Faults Fast Saves Money and Improves Service
A Novel Protection Principle for Ultra-High-Speed Tripping of Lines Terminated on Transformers
A Method for Evaluating Loadability of Incremental-Quantity Distance Elements
Evaluation of Ultra-High-Speed Line Protection, Traveling-Wave Fault Locating, and Circuit Breaker Reignition Detection on a 220 kV Line in the Kalahari Basin, Namibia
Protecting EHV Transmission Lines Using Ultra-High-Speed Line Relays: A New Standard for PNM
Traveling-Wave Overcurrent – A New Way to Protect Lines Terminated on Transformers
Double-Ended Traveling-Wave Fault Locating Without Relay-to-Relay Communications
A New Digital Distance Element Implementation Using Coincidence Timing
Best of Both Worlds – Analog Principles Applied in a Digital Distance Relay
Distance Protection: Why Have We Started With a Circle, Does It Matter, and What Else Is Out There?
Line Length and Fault Distance Considerations in Traveling-Wave Protection and Fault-Locating Applications
Permissive or Blocking Pilot Protection Schemes? How to Have It Both Ways
A New Digital Filter Using Window Resizing for Protective Relay Applications
Circuit Breaker Ratings – A Primer for Protection Engineers
Preventing Line Faults With Continuous Monitoring Based on Current Traveling Waves
Locating Faults Before the Breaker Opens – Adaptive Autoreclosing Based on the Location of the Fault
Application of Ultra-High-Speed Protection and Traveling-Wave Fault Locating on a Hybrid Line
Improving Line Crew Dispatch Accuracy When Using Traveling-Wave Fault Locators
Practical Experience With Ultra-High-Speed Line Protective Relays
Sequence Component Applications in Protective Relays – Advantages, Limitations, and Solutions
Mystery Solved: Five Surprises Discovered With Megahertz Sampling and Traveling-Wave Data Analysis
Field Experience With an Ultra-High-Speed Line Relay and Traveling-Wave Fault Locator
Traveling-Wave Fault Locating for Multiterminal and Hybrid Transmission Lines
Testing Traveling-Wave Line Protection and Fault Locators
Testing Superimposed-Component and Traveling-Wave Line Protection
Accurate and Economical Traveling-Wave Fault Locating Without Communications
Sharing Direct Fiber Channels Between Protection and Enterprise Applications Using Wavelength Division Multiplexing
Directional Elements – How Fast Can They Be?
Performance Comparison Between Mho Elements and Incremental Quantity-Based Distance Elements
Practical Setting Considerations for Protective Relays That Use Incremental Quantities and Traveling Waves
Defining and Measuring the Performance of Line Protective Relays
Performance of Time-Domain Line Protection Elements on Real-World Faults
Speed of Line Protection – Can We Break Free of Phasor Limitations?
Locating Faults by the Traveling Waves They Launch
Схемная документация
AutoCAD
На английском языке
i6360a Front View
i6361b Rear View
i9386a Dimensional View
PDF
На английском языке
i6360a Front View
i6361b Rear View
i9386a Dimensional View