Standard Feature Model Optionƒ This function may be created using settings
| Features | SEL-700BT | SEL-710/710-5 | SEL-749M | SEL-701 | SEL-849 | 
|---|---|---|---|---|---|
| Applications | |||||
| Induction Motor Protection | |||||
| Synchronous Motor Protection | |||||
| Motor Bus Transfer | |||||
| Feeder Protection | |||||
| Breaker Failure Protection | ƒ | ƒ | |||
| Equipment Thermal Monitoring | |||||
| Synchronism Check | |||||
| Protection | |||||
| 27/59 Under-/Overvoltage | |||||
| 27I/59I Inverse-Time Undervoltage/Overvoltage | |||||
| 32 Directional Power | |||||
| 37 Underpower | |||||
| 40 Loss-of-Field | |||||
| 46 Current Unbalance | |||||
| 47 Phase Reversal | |||||
| 49 Thermal | |||||
| 49R Thermal Overload (RTD) | |||||
| 50 (P,N,G) Overcurrent (Phase, Neutral, Ground) | |||||
| 50Q Negative-Sequence Overcurrent | |||||
| 51 (N,G) Time-Overcurrent (Neutral, Ground) | |||||
| 51 (P,Q) Time-Overcurrent (Phase, Neg. Seq.) | |||||
| 55 Power Factor | |||||
| 60 Loss-of-Potential | ƒ | ƒ | |||
| 67 (N,G) Directional Overcurrent (Neutral, Ground) | |||||
| 78 Out-of-Step | |||||
| 78VS Vector Shift | |||||
| 81 Over-/Underfrequency | |||||
| 87 Current Differential | |||||
| Arc-Flash Detection | |||||
| Separate Neutral Overcurrent | |||||
| Broken Rotor Bar Detection | |||||
| Instrumentation and Control | |||||
| SELogic Control Equations/Remote Control Switches | |||||
| Nonvolatile Latch Control Switches | |||||
| Multiple Settings Groups | |||||
| Breaker Wear Monitor | |||||
| Event Report (Multicycle Data)/Sequential Events Recorder | |||||
| Demand Meter | |||||
| Load Profile Report | |||||
| RTD (Resistance Temperature Detector) Inputs | |||||
| Ethernet | |||||
| Built-In Web Server | |||||
| EtherNet/IP | |||||
| IEEE 1588 Precision Time Protocol (PTP) | |||||
| IEC 61850 | |||||
| IEC 61850 Edition 2 | |||||
| IEC 60870-5-103 | |||||
| Parallel Redundancy Protocol (PRP) | |||||
| DNP3 Serial | |||||
| DNP3 LAN/WAN | |||||
| Simple Network Time Protocol (SNTP) | |||||
| Modbus TCP | |||||
| Modbus RTU Outstation | |||||
| Mirrored Bits Communications | |||||
| Miscellaneous Features | |||||
| Accepts Wye or Open-Delta Voltage Transformers | |||||