Managed Ethernet Switch Comparison—Features

SEL-2731SEL-2741SEL-2742SEL-2743SEL-2744
Technology​Rapid Spanning Tree Protocol (RSTP), OT SDN 1RSTP, OT SDN 1OT SDNRSTP, OT SDN 1RSTP, OT SDN 1
Ports242412810
Speed8 × 10/100/1000BASE2
16 × 10/100BASE2 
24 × 10/100/1000BASE 24 × 10/100/1000BASE
8 × 10/100BASE
8 x 10/100/1000BASE 28 x 10/100/1000BASE2
2 x 1000BASE/10GBASE SFP+
Small Form-Factor Pluggable (SFP)YesYesNoYesYes
Power over Ethernet (PoE)NoNoPoE+ Type 2 per IEEE 802.3at-2009PoE+ Type 2 per IEEE 802.3at-2009PoE+ Type 2 per IEEE 802.3at-2009
Dual Power Supply Ranges24250 V24250 V2448 V12250 V12250 V
Digital InputNoYesYesYesYes
Operational Technology (OT) Software-Defined Networking (SDN) Table8K16K8K8K8K
Mounting1U rack, panel, surface1U rack, panel, surfaceDIN rail, surfaceDIN rail, surfaceDIN rail, surface
Precision Time Protocol (PTP) Transparent ClockYesYesYesYesYes
ComplianceIEC 61850-3 and IEEE 1613 complianceIEC 61850-3 and IEEE 1613 complianceIEC 61850-3 and IEEE 1613 complianceIEC 61850-3 and IEEE 1613 complianceIEC 61850-3 and IEEE 1613 compliance
Form C Alarm ContactYesYesYesYesYes
Operating Temperature–40° to +85°C (–40° to +185°F)–40° to +85°C (–40° to +185°F)–40° to +85°C (–40° to +185°F)–40° to +85°C (–40° to +185°F)–40° to +85°C (–40° to +185°F)

1 Supports field conversion between RSTP and OT SDN 
2 The 10BASE ports are supported only over copper