html{display:none} SEL-2744 Ethernet Switch | Schweitzer Engineering Laboratories
Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
    • Chapters
    • descriptions off, selected
    • captions off, selected
      SEL-2744 Ethernet Switch

      SEL-2744

      Ethernet Switch

      COMING SOON

      The SEL-2744 is a managed Ethernet switch built for high-bandwidth operational technology (OT) networks. It supports either OT software-defined networking (SDN) or the Rapid Spanning Tree Protocol (RSTP) and is optimized for data-intensive applications, such as video streaming, IEC 61850-9-2 Sampled Values transmission, and data aggregation. With two 1000BASE/10GBASE enhanced small form-factor pluggable (SFP+) ports and eight 10/100/1000BASE ports, the switch delivers a total bandwidth capacity of 28 Gbps. Designed to operate reliably for 20 years in harsh environments, the SEL-2744 is an industrial Ethernet switch with a dual integrated, isolated power supply, broad SFP transceiver compatibility, and a wide input voltage range—all backed by our ten-year warranty and lifetime technical support. 

      Software: SEL-5056 Network Management System (NMS)

      SFP Transceiver Options

      Starting At

      $2,400

      Request a Follow-Up

      (0/250)

      *Required

      Request a Follow-Up


      Build Your Perfect Ten-Port Switch—In addition to two standard 1000BASE/10GBASE small form-factor pluggable (SFP)+ ports, choose from 10/100/1000BASE copper or 100/1000BASE SFP ports. Mix and match port types in groups of four. Select from multiple mounting options and integrated dual power supply options from 12–250 V. The SEL-2744 is compatible with both SEL and non-SEL fiber SFP transceivers thanks to its generous power budget.

      Leverage Flexible Networking Technologies—Order the SEL-2744 with either RSTP-based or OT SDN-based control plane technology. Field-convert between RSTP and OT SDN with a simple firmware update.

      Synchronize Time Over the LAN With Accuracy—The SEL-2744 is a transparent Precision Time Protocol (PTP) clock that supports the IEEE C37.238-2017 power system profile to ensure submicrosecond time synchronization of end devices.

      Operate in Harsh Environments—With no fans or moving parts, the SEL-2744 eliminates points of failure to maximize its operational lifespan. The SEL-2744 is designed and tested to meet or exceed IEEE 1613 (Class 1) and IEC 61850-3 standards for communications devices in electric power substations.

      RSTP

      Simplify Network Commissioning—Installing and configuring the SEL-2744 is simple. You can easily set up priority messaging with VLANs, which prioritizes the transmission of IEC 61850 GOOSE messages and current differential traffic to devices while segmenting protection, control, and automation traffic. Update settings by either using a secure web interface or importing configuration files. Using configuration files makes backups and restoration easy.

      Preserve Network Integrity—Use the Bridge Protocol Data Unit (BPDU) Guard in the SEL-2744 to prevent unauthorized network changes. Protect against client saturation with rate limiting.

      Easily Segment and Monitor a Flexible Network Topology—Use any of the available 4,094 VLANs for switch-to-switch connections with the SEL-2744. Monitor VLAN configurations with easy-to-read graphics. Monitor the status through Syslog and the Simple Network Management Protocol (SNMP).

      Quickly Integrate With an NMS—Thanks to extensive SNMP management information base support, the SEL-2744 integrates with leading NMSs to render network topology, RSTP states, VLAN memberships, and the host address and locations. Set traps to alert you when events happen on your network.

      Engineer Reliable and Secure Networks—Protect against unintentional or malicious device connections and cable imperfections with the media access control (MAC) security and port-monitoring features. Dynamic and static MAC security ensures only expected devices can connect to your network. Port monitoring watches for and disables ports when the link or communications integrity is compromised, such as in link flapping or cyclic redundancy check packet errors, preventing them from spreading and impacting the whole network. Provide central authentication with the Lightweight Directory Access Protocol (LDAP) or one- or two-factor authentication with Remote Authentication Dial-In User Service (RADIUS).

      OT SDN

      Create Stronger Network Security—Ensure that only trusted traffic can travel through your network. Leveraging a deny-by-default architecture, the SEL-2744 and SEL-5056 NMS software deliver multilayer packet inspection at each hop. If packets don’t match authorized communications flows, OT SDN drops them or sends them to your intrusion detection system. OT SDN also makes systems more cybersecure by eliminating attack-prone legacy networking features, like flood to learn, nonsecure control planes, and broadcast domains.

      Improve Failover Performance—Proactively engineer your network traffic with OT SDN. This solution brings more precision and predictability to critical infrastructure networks, reliably supporting even the most demanding control system signals, such as Sampled Values. The failover time is less than 1 ms—two orders of magnitude faster than what legacy networking technology can achieve. And since there are no blocked ports, like in RSTP, you can use all SEL-2744 ports for communications flows.

      Streamline NERC CIP Data Collection—Use the SEL-2744 to establish inline, nonbypassable security controls for ports and services. Use the SEL-2744 and the SEL-5056 NMS to automate information collection and reporting of NERC CIP-007-6 R1.1 without dangerous scanning or expensive site visits; this automation addresses system security management for open ports and services on cyber assets.

      Centralize Network Configuration and Updates—Manage your network, not individual switches. The SEL-5056 NMS software centralizes network configuration and all changes to the network, eliminating the need to update settings in individual switches.

      Features

        1. 1

          Ethernet management port 

        2. 2

          Dual integrated power supplies 

        3. 3

          Eight 10/100/1000BASE copper or 100/1000BASE SFP ports

        4. 4

          Two 1000BASE/10GBASE SFP+ ports 

        5. 5

          Two Power over Ethernet Plus (PoE+) ports 

        6. 6

          Form C alarm contact 

        7. 7

          Two digital inputs 

        1
        2
        3
        4
        5
        6
        7

      Details

      Tough
      The SEL-2744 is designed, built, and tested for reliable operation in extreme conditions. It meets or exceeds IEEE 1613 (Class 1) and IEC 61850-3 standards for communications devices in electric power substations and has a specified temperature range of –40º to +85ºC (–40º to +185ºF).

      Reliable
      Configure your SEL-2744 with an optional, integrated dual power supply to ensure continuous operation through seamless failover protection. Choose between low voltage (24–48 V) or high voltage (48–250 V) for both single and dual power supply options.

      PoE+
      Order the SEL-2744 with two PoE+ Type 2 ports to make it easier to use devices for IT overlay applications, such as video and voice compliance with IEEE 802.3at-2009.

      High-Bandwidth and Flexible Port Options
      The SEL-2744 includes two standard 1000BASE/10GBASE SFP+ ports and eight customizable 10/100/1000BASE copper or 100/1000BASE SFP ports. Mix and match the eight port types in groups of four to fit the switch to your exact needs. The SEL-2744 supports all SEL SFP transceivers as well as third-party SFP transceivers that operate at 100- or 1000BASE.

      Quality of Service
      The SEL-2744 provides flexible traffic priority configuration management through four 8:4:2:1 weighted round robin or strict priority queues.

      Time Synchronization
      The SEL-2744 offers PTP transparent clock support for the IEEE C37.238-2017 power profile and switch synchronization through the Network Time Protocol (NTP) or authenticated controller time synchronization.

      Dependable
      SEL manufactures all switches in the United States and offers a worldwide, ten-year product warranty.

      RSTP

      Easy to Use and Administer
      The autonegotiation function enables the SEL-2744 to easily autoconnect to third-party devices in the network. The web management interface has been engineered to make common tasks easy to accomplish, such as setting up network segmentation using VLANs. Mirror any selection of ports for integration with an intrusion detection system. Configure settings online through the secure web interface or offline for later implementation. Access to the HTTPS web interface can be managed centrally via LDAP or RADIUS.

      Secure
      Comprehensive security features, such as SNMPv3, HTTPS, LDAP, Syslog, MAC security, and RADIUS, ensure that only authorized users have access to the switch. Detailed logs show you everyone who has accessed the switch and any action that was taken.

      Stable
      BPDU Guard prevents undesired network changes from affecting the network. Port rate limiting helps prevent broadcast, multicast, or unicast Ethernet storms from disrupting network operations. Port monitoring prevents link issues or cyclic dependencies from disrupting larger sections of the network.

      OT SDN

      SDN That Provides Zero-Trust Cybersecurity
      The SEL-2744 provides deny-by-default network access control and secure communications management by securing the control plane with OpenFlow 1.3 over Transport Layer Security (TLS).

      IEC 61850 Support
      The SEL-5056 NMS software can import IEC 61850 Substation Configuration Description files and automate network provisioning.

      Reliable Operations and Fast Fault Restoration
      The SEL-2744 supports IEC 61850-3 and IEEE 1613. It retains the flow configuration through power cycles, even when the flow controller is offline. It also heals network faults in less than 1 millisecond.

      Ease of Use
      The SEL-2744 supports orchestration interfaces for end-to-end circuit provisioning, automated commissioning using the SEL-5056 NMS software, and multiple LED modes for easy onsite troubleshooting.

      Situational Awareness
      The SEL-2744 integrates with the flow controller software for central configuration, change management, operational diagnostics, and telemetry statistics.

      Logging and Diagnostics
      Generate and send log events using Syslog. Choose either UDP or TLS/TCP delivery for your Syslog messages.

      SFP Transceivers
      Choose from a range of SFP transceivers that meet the required temperature and environmental specifications of SEL products.

      SFP Transceiver Options

      Mounting Options
      The SEL-2744 Ethernet Switch is available in DIN rail and surface-mount hardware packages.

      Videos

      Engineer a better network. It starts with SDN.

      Video Playlists

      SEL-5056 NMS: Quick Start

      • SEL-5056 NMS: Installation and Getting Started
      • SEL-5056 NMS: Adopting an OT SDN Switch
      • SEL-5056 NMS: Adopting and Managing Hosts
      • SEL-5056 NMS: Circuits Provisioning
      • SEL-5056 NMS: Multicast Circuit Provisioning
      • SEL-5056 NMS: Protocol Management
      • SEL-5056 NMS: Applications Profiles
      • SEL-5056 NMS: Port Groups

      SEL-5056 NMS: Network Builder

      • SEL-5056 NMS—Network Builder, Part 1: Microsoft Visio Architecture
      • SEL-5056 NMS—Network Builder, Part 2: Microsoft Visio Data Flow Diagram (DFD)
      • SEL-5056 NMS—Network Builder, Part 3: Deploying and Modifying Designs Using Network Builder
      • SEL-5056 NMS—Network Builder, Part 4: Importing an IEC 61850 Substation Configuration Description File Using Network Builder
      • SEL-5056 NMS—Network Builder, Part 5: Deploying Designs to Physical Switches Using Auto Adoption
      • SEL-5056 NMS—Network Builder, Part 6: Diagnostic Reports
      • SEL-5056 NMS—Network Builder, Part 7: Testing Circuit Traffic
      • SEL-5056 NMS—Network Builder, Part 8: Unplanned Traffic Taps Functionality and Setup
      • SEL-5056 NMS—Network Builder, Part 9: Mirrored, or Planned, Traffic Taps Functionality and Setup
      • SEL-5056 NMS—Network Builder, Part 10: Timed Application

      SEL-5056 NMS: Microsoft Visio Add-In

      • SEL-5056 NMS: Microsoft Visio Tips and Tricks
      • SEL-5056 NMS: Microsoft Visio Add-In Installation
      • SEL-5056 NMS: Microsoft Visio Add-In Features Overview

      SEL-5056 NMS: Version 3.0 Release Videos

      • Your First Look Into the All-New Flow Controller—Coming Soon
      • Explore the Redesigned SDN Flow Controller Topology Space
      • Previewing the Streamlined Primary Panel
      • Designing Your Network in the Overhauled OT SDN Flow Controller
      • Advancing Flow Controller Scalability and Network Orchestration
      • End-to-End Circuit Provisioning in the All-New Flow Controller
      • PRP Circuit Provisioning in the All-New SEL-5056
      • Learn About Drawing-Based Configuration in the All-New SEL-5056
      • SEL Releases SEL-5056 Software V3.0, a Major Advancement

      The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.


      Sales Resource Central access is required to view the content in this tab.

      Sales Resource Central