LINAM TPVS
Test Point Voltage Sensor
This product has been renamed. It is identical to the SEL-3780 Test Point Voltage Sensor. The LINAM TPVS can be used in place of other voltage measurement devices, like potential transformers and elbow voltage sensors, to detect system voltage loss where exact system voltage measurement reporting is not required. The sensor installs easily on capacitive test points of distribution elbows, and its embedded logic, self-calibration feature, and wide dynamic sensing range automatically adapt to test points on elbows and t-bodies.
Starting at
$2,062
Monitor Voltage and Detect Outages
The embedded logic of the TPVS sensor provides voltage detection from test points, monitoring the test point voltage of each phase independently and eliminating the need for relay analog inputs for voltage sensors. The sensor provides status information to the follow-on device (e.g., a relay) in a pad-mounted or underground distribution source transfer switch via an output contact. Voltage tracking helps filter out noise, spikes, and variations in voltage that occur normally on distribution systems.
Automatically Transfer Sources
Apply the TPVS in automatic source transfer applications to trigger the operation of the source transfer switchgear upon a loss of voltage. When the sensor detects a loss of system voltage on the primary source that feeds mission-critical loads, it opens its output contact and signals a follow-on device (e.g., a relay) to initiate a transfer.
Simplify Inventory Needs
The TPVS is universally compatible with IEEE 386-compliant elbows and T-bodies and has two simple model variations for capacitive test points and basic insulating plugs, allowing it to cover all applications. Its wide dynamic sensing range accommodates various elbow voltage ratings and underground medium-voltage distribution systems from 2.5 to 35 kV L-L.
Quickly Retrofit Systems
Safely and easily connect TPVS sensors to distribution system test points without cutting existing cables or directly connecting equipment to medium-voltage conductors.
LINAM TPVS Features

1
2
3
4
- LEDs to indicate calibration state, phase voltage loss and presence, and output contact state
- Mode selector to initiate self-calibration and select operating modes
- Voltage loss threshold selector to set at 50%, 60%, 75%, or 85% of system voltage
- I/O cable to power SEL-3780 and communicate status of output and alarm contacts