SEL-5705 Synchrowave Reports Software collects and combines data from multiple measurement points and provides dynamic charts and tabular reports of load profile data, voltage disturbances, energy consumption, and power quality compliance. Automated report generation can drive planning, operating, and accounting decisions that increase efficiency and reduce costs.
Synchrowave Reports can be configured with report templates designed to support metering data analysis and power quality monitoring.
SEL-5705 Synchrowave Reports can be licensed with two options. Synchrowave Reports—Meter Data includes report templates to support meter data analysis, while Synchrowave Reports—Power Quality includes all Meter Data reports and an IEEE 519 Compliance report template.
Synchrowave Reports is server-based software that requires SEL-5045 acSELerator Team software to collect metering data for analysis. Synchrowave Reports—Meter Data and Synchrowave Reports—Power Quality can be purchased individually or bundled with an acSELerator Team license.
Automatically Generate Reports—Save time and reduce steps with scheduled report generation to automate your meter data tracking processes. Choose reports that present high-level summary information about your system or detailed information from specific metering points.
Receive Reports by Email—Streamline data tracking and compliance monitoring with detailed reports pushed to your phone or computer at selected intervals.
Trend Data to Understand Power System Performance—Use interactive charts in the Synchrowave Reports web interface to analyze metering data trends, refining selections by time to get a complete picture of system events.
Optimize Resources—Increase efficiency and reduce costs using data captured by SEL meters to drive planning, operating, and accounting decisions. Interactive charts help you identify increased power usage or power quality fluctuations and harmonics during specific time ranges. You can then export those data to tabular reports for further analysis or recordkeeping.
Enhance Security—Maintain data confidentiality with a web-based interface offering TLS encryption and LDAP authentication.
Synchrowave Reports works in coordination with acSELerator Team SEL-5045 Software. Team regularly polls the meter and collects load data profile (LDP) and other data, archiving it in an acSELerator Database.
Access Synchrowave Reports through a web browser. Information for report generation, viewing, analysis, and distribution is retrieved through the acSELerator Database by the Synchrowave Platform.
Synchrowave Reports includes several report templates to simplify data analysis out of the box. Each Synchrowave Reports configuration option includes a default set of reports to meet an application’s needs.
The software can be ordered in bundles with acSELerator Team licenses. The table below indicates the reports that are available in the Meter Data and the Power Quality software bundles.
The Meter Data option includes reports to access and organize metering data collected and stored by acSELerator Team. Use interactive charts and reports to quickly identify trends and opportunities for improvement, as well as validate usage patterns. In just a few clicks, operators can export and email reports in PDF or CSV format for easy sharing or further analysis in third-party software.
Meter Data reports can be used to organize data from site-wide metering points and analyze the consumption of energy during different periods. Avoid peak demand charges and optimize schedules that move overlapping electric processes to off-peak hours. ITI (CBEMA) curves and detailed voltage event tables can indicate power disturbance issues before they affect equipment.
The Power Quality option includes an IEEE 519 Compliance report to streamline power quality compliance monitoring. The software analyzes metering data and delivers daily or weekly detailed reports with current and voltage harmonics up to the 50th harmonic for each metering point.
Within ac power systems, the most efficient transfer of energy is with a pure sinusoidal waveform, as it only contains the fundamental frequency. Innovations in ac/dc and dc/ac power conversion have led to growing adoption of technologies that produce nonlinear distortions in power systems, such as energy-efficient LED lighting, variable-frequency drives (VFDs), and power inverters. The switching nature of these devices has increased harmonic distortion on distribution and transmission lines, which negatively affects neighboring loads and generation sources. Power quality distortions result in excess heat, efficiency loss, system capacity reduction, mechanical oscillations of motors and generators, light flickering, and other issues.
Synchrowave Reports—Power Quality software also includes all Meter Data reports to provide system-wide awareness within the web interface.
Included Reports | Meter Data Bundle | Power Quality Bundle |
---|---|---|
acSELerator Team License1 | ||
Team Event | ||
Team Profile | ||
Reports | ||
Device Overview | ||
Sequential Events Recorder (SER) | ||
Load Data Profile (LDP) | ||
Voltage, Sag, Swell, Interrupt (VSSI) | ||
Signals or WAGES | ||
IEEE 519 Compliance Report |
1 Both Meter Data and Power Quality options are available without an acSELerator Team license if an application already has Team software available.
Schedule automated report generation.
Create new reports from existing templates
Access previously generated reports on demand.
Easily visualize metering data collected by Synchrowave Reports using the web interface.
Select a chart template for any configured reports.
Adjust the time range for a visualization to focus on events or other areas of interest.
Export data for the current visualization for further analysis or recordkeeping.
Scheduled tasks can be given custom names for easy identification and analysis.
Reports can be generated as often as every 15 minutes.
Set reporting times to align with processes in your application.
See and edit all scheduled reports in one location.
Predesigned reports are styled for readability, allowing operators to quickly find data they need.
Visualize the health of your power system using intuitive, time-stamped charts.
PDF reports include tabular data and keys to support data analysis and interpretation.
The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.
Sales Resource Central access is required to view the content in this tab.
Sales Resource CentralSynchrowave Reports requires access to LDP records collected by Team and stored in an acSELerator Database. Licenses for the necessary software are available as a software bundle per metering point or as individual components in larger quantities.
For more details on licensing options, please contact your local SEL sales representative.
Synchrowave Reports can generate the following report templates.
Visualize meter status, and manage metering point names, locations, time zones, time offsets, and more from one central location.
Quickly identify the exact time of power loss events, settings changes, voltage disturbances, digital state changes, meter access in a precision time-stamped summary report of device and system events.
Refine LDP data selection with an interactive view of the information for a specified time period. Use the LDP report to tabulate data from one or more measurement points, up to 16 distinct channels. This data can include maximum, minimum, average, and timed-interval quantities like current, voltage, frequency, and power collected by supported SEL devices. Analyze trends and inspect records from a metering point, device, or group that you select.
View event summaries, including ITI categorization, with the VSSI Summary Report. Use the VSSI Detail Report to perform event analysis with detailed VSSI data (using variable sampling rate records) in tabular format. Identify points of interest with 4 ms resolution. Determine the time, duration, severity, and location of power quality disturbances.
Combine water, air, gas, electricity, and steam (WAGES) consumption from third-party pulse-output meters and convert pulses to units using the scaling features of the Signals Report.
Identify distortion at the point of common coupling that produces undesirable harmonics on the power system with IEEE 519 Compliance Reports. Detailed reports combine summary report information, including pass/fail status, with individual voltage and current harmonic values for each metering point, up to the 50th harmonic.
Available on the Blueframe platform, SEL DMA applications automatically collect, store, and manage device-specific information like oscillography, Sequence of Events (SOE), device settings, and property information, as well as providing automated password rotation and streamlined device audits.
Learn more on the SEL DMA page.
Team automates the collection of power system data—such as event reports, Sequence of Events (SOE) data, and meter profile data—storing it in a central location for easy access with other SEL software.
Learn more and download on the Team software page.
Compass provides simple and convenient tools for managing SEL digital content. Users can keep software applications and relay configuration drivers up to date without manually browsing product webpages as well as download new product updates and literature.
Learn more and download on the Compass software page.
SEL-5630 acSELerator Meter Reports enhances the visualization and analysis of metering data collected by SEL-5045 acSELerator Team software. acSELerator Meter Reports displays the information so that you can drive planning, operating, and accounting decisions that will increase efficiency and reduce costs.
Learn more and download on the SEL-5630 software page.