Productos
Soluciones
Servicios de ingeniería
Educación
Soporte
Empresa
Iniciar sesión
SEL‑5601‑2
Presentación
Documentos
Soporte
SEL‑5601‑2
Toggle Dropdown
Presentación
Documentos
Soporte
Documentos
Destacados
Folleto
SEL Synchrowave Event
Literatura
Los documentos más nuevos se muestran primero.
Incluir la literatura en inglés
Literatura
Folletos
Inglés
SEL Synchrowave Event
Manuales de instrucción
Inglés
Synchrowave Event Software
Hojas de instrucción
Inglés
Synchrowave Event License Activation
Publicaciones
Guías de aplicación
Inglés
Using Synchrowave Event to Model REF Elements and Troubleshoot Installations
Related Material
AG2024-12
Visualizing the 32Q and 32V Directional Elements in the Complex Plane by Using Synchrowave Event
Related Material
AG2025-06
Using Synchrowave Event to Apply Transformer Compensation
Related Material
AG2015-26
Using Synchrowave Event to Analyze an Impedance-Based LOF Trip From SEL Generator Relays
Troubleshooting Transformer Relay Installations With Synchrowave Event
Using Synchrowave Event to Model Transformer Differential With Harmonic Restraint and Blocking
Related Material
AG2020-28
Using Complex Chart in Synchrowave Event to Plot Compensator Distance Characteristics
Related Material
Custom Calcs and Template Files
Visualizing Percentage-Restrained Differential Characteristics Using Synchrowave Event
Using Cosine Filters in Synchrowave Event to Convert Raw Event Reports Into Filtered Event Reports
Related Material
AG2022-09
Using Custom Calculations in SYNCHROWAVE® Event to Analyze Compensator Distance Elements
Related Material
AG2022-07-311A
AG2022-07-311B_C_L
Testing Power Elements in the SEL-351S, SEL-421, and SEL-700G
Related Material
Testing Power Elements
Using Custom Calculations in Synchrowave Event to Analyze Directional Elements
Related Material
AG2016-01
Directional Power Monitoring for Two Separate Current and Voltage Sources by Using the SEL-451
Related Material
AG2021-34-451-1
AG2021-34-451-2
Impedance-Based Fault Location Using Custom Calculations in Synchrowave Event
Related Material
Single-Ended Synchrowave Event Custom Calculations
Double-Ended Synchrowave Event Custom Calculations
How to Convert SER Data to a COMTRADE Record for Efficient Analysis
Related Material
SER_COMTRADE_Converter_v1.0
Artículos técnicos
Inglés
Energy and Power Measurements on a Nonsinusoidal 345 kV System Using Three-Phase Megahertz Time-Series Data
Correlating Traveling-Wave Arrival Times to the Bewley Diagram—A New Systematic Approach for Offline Traveling-Wave Fault Locating
Settings Management With IED-Integrated Reporting Leads to Enhanced System Benefits
Diagramas