Productos
Soluciones
Servicios de ingeniería
Educación
Soporte
Empresa
Iniciar sesión
SEL-351S
Presentación
Documentos
Soporte
SEL-351S
Toggle Dropdown
Presentación
Documentos
Soporte
Documentos
Literatura
Los documentos más nuevos se muestran primero.
Incluir la literatura en inglés
Literatura
Folletos
Soluciones de distribución
Inglés
Destacados
SEL-351S Protection System
SEL-9220 Fiber-Optic Adapter for SEL-300 Series Relays
Hojas de datos
Inglés
SEL-351S Protection System
Guías de plantillas de diseño
Inglés
Simple Overcurrent and Reclosing Application for the SEL-351S Protection System With SEL-FT50/SEL-FR12 Support
Related Material
SEL-5030 Database file - SEL-351S with SEL-FT50/SEL-FR12 Simple Overcurrent
Horizontal Labels - SEL-351S with SEL-FT50/SEL-FR12 Simple Overcurrent
Vertical Labels - SEL-351S with SEL-FT50/SEL-FR12 Simple Overcurrent
SEL-351S Protection System Two-Relay Main-Tie-Main Automatic Transfer Scheme Control Application
Related Material
SEL-5030 Database File - SEL-351S Two-Relay Main-Tie-Main
Horizontal Labels - SEL-351S Two-Relay Main-Tie-Main
Vertical Labels - SEL-351S Two-Relay Main-Tie-Main
Legacy SEL-351S Two-Relay Main-Tie-Main Automatic Transfer Scheme Control Application
Related Material
SEL-5030 Database File - Legacy SEL-351S Two-Relay Main-Tie-Main
Horizontal Labels - Legacy SEL-351S Two-Relay Main-Tie-Main
Vertical Labels - Legacy SEL-351S Two-Relay Main-Tie-Main
SEL-351S Three-Relay Main-Tie-Main Automatic Transfer Scheme Control Application
Related Material
SEL-5030 Database File - SEL-351S Three-Relay Main-Tie-Main
SEL-351S - R4xx Main Breaker Labels
SEL-351S - R4xx Tie Breaker Labels
SEL-351S - R5xx Main Breaker Labels
SEL-351S - R5xx Tie Breaker Labels
Simple Overcurrent and Reclosing Application for the SEL-351S Protection System
Related Material
SEL-5030 Database File - SEL-351S Simple Overcurrent
Horizontal Labels - SEL-351S Simple Overcurrent
Vertical Labels - SEL-351S Simple Overcurrent
SEL-351S Relay EZ Settings
Related Material
SEL-5030 Database File - SEL-351S EZ Settings
Label Template - SEL-351S EZ Settings
Guías de especificación
Inglés
SEL-351S Protection System
SEL-351S Protection System
Manuales de instrucción
Inglés
SEL-351S Protection System
Legacy SEL-351S
Hojas de ajustes
Inglés
SEL-351S DNP Settings Sheets
SEL-351S Modbus Settings Sheets
SEL-351S Protection System Settings Sheets
Etiquetas configurables
Inglés
SEL-311C, SEL-351S Configurable Label Template (Vertical)
SEL-311C, SEL-351S Configurable Label Template (Vertical; A4)
SEL-311C-1, -2, SEL-351S Configurable Label Template (Horizontal)
SEL-311C-1, -2, SEL-351S Configurable Label Template (Horizontal; A4)
SEL-351, SEL-351A, SEL-351S Configurable Label Instructions
Información para ordenar
Inglés
SEL-351S Model Option Table
Descargas relacionadas
Inglés
SEL-351S DNP3 Device Profile Information
Certificaciones
Inglés
IEC 61850 Conformance and Interoperability Statement - SEL-351S Protection System
IEC 61850 KEMA Conformance Certificate - SEL-351S/A
Model Implementation Conformance Statement for the IEC 61850 interface in SEL-351, 351S, 351A
Protocol Implementation Conformance Statement for the IEC 61850 interface in SEL-351, 351S, 351A
Protocol Implementation eXtra Information for Testing (PIXIT) for the IEC 61850 interface in SEL-351, 351S, 351A
TISSUES Implementation Conformance Statement for the IEC 61850 interface in SEL-351, 351S, 351A
Publicaciones
Guías de aplicación
Introducción a los relés SEL para nuevos usuarios
Inglés
Modifying the Reclosing, Ground, and Hot-Line Tag Logic in the SEL-351S, SEL-451, and SEL-751 Relays
Maintaining Switched-Mode Relay Responsiveness in an RSTP Network
Testing Power Elements in the SEL-351S, SEL-421, and SEL-700G
Related Material
Testing Power Elements
Defining DCE and DTE: Null Modem Cable and Straight-Through Cable Applications
Testing Reclosing Sequence in SEL-300 Series Relays and SEL-700 Series Relays
Applying Second Harmonic Blocking in Distribution Relays
Understanding and Effectively Using the SEL
Mirrored Bits
Protocol
Setting and Testing Frequency Elements With Time Delay in Cycles
Using the SEL-FT50/SEL-FR12 System to Block Reclosing for Underground Trunk Faults
Using the SEL-FT50/SEL-FR12 System to Improve the Selectivity of Reclose Blocking for Feeder Exit Cables
Application Considerations When Applying SEL-351 Series Relays With Auxiliary Trip/Close Pushbuttons on AC Control Circuits
Revised Setting Guidelines for E32 in SEL Relays
Calculating and Testing the Operating Time of an Inverse-Time Overcurrent Curve
Related Material
Calculating 51 Operating Time
Phase Directional Overcurrent Settings Recommendations for Wind Farm Applications Using the SEL-351S
Enabling Instantaneous Tripping During a Hot Line Tag Condition With the SEL-351S, SEL-351R, and SEL-651R Relays
Enabling Sensitive Directional Tripping for Non-Line Protection Applications With SEL-351 Series Relays
Notas de aplicación
Inglés
Detect Transformer Inrush and Improve Protection Security on Feeders Using Second-Harmonic Blocking Logic in the SEL-351 and SEL-351S
Artículos técnicos
Inglés
A Novel Underfrequency Load-Shedding Solution to Avoid Blackouts Under Low System Inertia Conditions
Diagramas