LINAM Summing CT

Summing Current Transformers

Monitor multiple CT feeds with the LINAM Summing CT. Combine LINAM CT Split-Core Current Transformers and a Summing CT to build an economical maximum demand ammeter that sums up to five individual CT inputs into a single output. This summation solution lets you monitor multiple feeders to understand distribution transformer loading. The Summing CT is encapsulated in potting compound. The primary and secondary terminals are stainless steel.

Starting at

$232

Monitor multiple CT feeds with the Summing CT.

In-Service Installation

Use Summing CTs along with the shorting block accessory for electrical load surveys, submetering for department costing, and in conjunction with demand, kilowatt-hour meters. A combination of Summing CTs and the shorting block accessory allow installation when secondary load is present.

LINAM Summing CT  Details

Summing Current Transformer
Sums up to five individual SEL-CTs into a single output
CTs SupportedPart NumberDimensionsL              W              HAccuracy5 A Secondary       2.5 A SecondaryOrder
210A56"            4"           1.6"3%                              6%Order
315A56"            4"           1.6"3%                              6%Order
420A56"            4"           1.6"3%                              6%Order
525A56"            4"           1.6"3%                              6%Order
Other Current Transformers
Split-Core Current Transformers
Submersible Separable-Core Current Transformers
Accessories for Current Transformers
DescriptionPart NumberLengthConnectorOrder
Self-shorting current connector,1 8-position male9159000488 feet8-position maleOrder
Self-shorting current connector,1 6-position male91590026420 feet6-position maleOrder