html{display:none} SEL-C807 62.5/200 µm Multimode Fiber-Optic Cable | Schweitzer Engineering Laboratories

SEL-C807

62.5/200 µm Multimode Fiber-Optic Cable

SEL provides 62.5 µm fiber-optic cable assemblies terminated with ST connectors in customer-specified lengths. 

View all SEL Cables

Need assistance with a custom cable? Contact our support team here: Custom Cable Support

Request a Follow-Up

(0/250)

*Required

Request a Follow-Up


EIA-232 Connections—Extend connections up to 4 kilometers for SEL-2812 Fiber-Optic Transceivers With IRIG-B and SEL-2814 Fiber-Optic Transceivers With Hardware Handshaking, or up to 15 kilometers for SEL-2815 Fiber-Optic Transceivers and ST- terminated optical cables.

EIA-485 Connections—Add isolated segments to multidrop and point-to-point networks up to 4 kilometers by using SEL-2824 Fiber-Optic ST Transceivers and ST-terminated optical cables.

Fiber-Optic Ethernet—Implement multimode fiber-optic Ethernet connections by using LC-terminated fiber-optic cables for most devices or ST-terminated cables for some devices.

Field Termination—Purchase unterminated cable and build cables onsite with the easy-to-use field termination tool kits.

Details

  • Choice of cable types to match your applications:
    • Standard-duty simplex zipcord for indoor riser applications (one fiber)
    • Standard-duty duplex zipcord for indoor riser applications (two fibers)
    • Heavy-duty, waterblocked round cable for outdoor applications (two or four fibers)
  • Hard Clad Silica (HCS) fiber with 62.5 µm, low-loss silica core, clad with a high-strength polymer coating
  • ST or LC connectors
  • Each cable tested by SEL. Reliable connection between SEL relays and other IEDs (PLCs, RTUs, clocks, serial multiplexers, telephone switches, modems, meters, and DFRs)

The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.