| Product | Revision | Z Number | acSELerator QuickSet Version | SEL Grid Configurator Version |
|---|---|---|---|---|
| SEL-735 | R209-V2 | 104 | 7.4.4.0 | |
| SEL-735 | R209-V1 | 104 | 7.4.4.0 | |
| SEL-735 | R209-V0 | 104 | 7.4.4.0 | |
| SEL-735 | R208-V3 | 103 | 7.3.0.4 | |
| SEL-735 | R208-V2 | 103 | 7.3.0.4 | |
| SEL-735 | R208-V1 | 103 | 7.3.0.4 | |
| SEL-735 | R208-V0 | 103 | 7.3.0.4 | |
| SEL-735 | R207-V8 | 102 | 6.10.3.0 | |
| SEL-735 | R207-V7 | 102 | 6.10.3.0 | |
| SEL-735 | R207-V6 | 102 | 6.10.3.0 | |
| SEL-735 | R207-V5 | 102 | 6.10.3.0 | |
| SEL-735 | R207-V4 | 102 | 6.10.3.0 | |
| SEL-735 | R207-V3 | 102 | 6.10.3.0 | |
| SEL-735 | R207-V2 | 102 | 6.10.3.0 | |
| SEL-735 | R207-V1 | 102 | 6.10.3.0 | |
| SEL-735 | R207-V0 | 102 | 6.10.3.0 | |
| SEL-735 | R206-V6 | 102 | 6.10.3.0 | |
| SEL-735 | R206-V5 | 102 | 6.10.3.0 | |
| SEL-735 | R206-V4 | 102 | 6.10.3.0 | |
| SEL-735 | R206-V3 | 102 | 6.10.3.0 | |
| SEL-735 | R206-V2 | 102 | 6.10.3.0 | |
| SEL-735 | R206-V1 | 102 | 6.10.3.0 | |
| SEL-735 | R206-V0 | 102 | 6.10.3.0 | |
| SEL-735 | R205-V2 | 102 | 6.10.3.0 | |
| SEL-735 | R205-V1 | 102 | 6.10.3.0 | |
| SEL-735 | R205-V0 | 102 | 6.10.3.0 | |
| SEL-735 | R203-V5 | 101 | 6.8.2.0 | |
| SEL-735 | R203-V4 | 101 | 6.8.2.0 | |
| SEL-735 | R203-V3 | 101 | 6.8.2.0 | |
| SEL-735 | R203-V2 | 101 | 6.8.2.0 | |
| SEL-735 | R203-V1 | 101 | 6.8.2.0 | |
| SEL-735 | R203-V0 | 101 | 6.8.2.0 | |
| SEL-735 | R201-V4 | 100 | 6.7.2.2 | |
| SEL-735 | R201-V3 | 100 | 6.7.2.2 | |
| SEL-735 | R201-V2 | 100 | 6.7.2.2 | |
| SEL-735 | R201-V1 | 100 | 6.7.2.2 | |
| SEL-735 | R201-V0 | 100 | 6.7.2.2 | |
Firmware revision for units manufactured on or after 7/17/2018. Please contact an Application Engineer for further assistance if needed. | ||||
| SEL-735 | R119-V2 | 11 | 6.6.0.0 | |
| SEL-735 | R119-V1 | 011 | 6.6.0.0 | |
| SEL-735 | R119-V0 | 011 | 6.6.0.0 | |
| Firmware revision for units manufactured prior to 7/17/2018. Please contact an Application Engineer for further assistance if needed. | ||||
| SEL-735 | R118-V1 | 011 | 6.6.0.0 | |
| Supports Forms 5, 36, and 9 | ||||
| SEL-735 | R117-V2 | 010 | 6.6.0.0 | |
| Supports Forms 5, 36, and 9 | ||||