Standard Feature
Model Option
Common features are not listed in this comparison. For more information, visit the product pages.
Features | SEL-710 | SEL-710-5 |
---|---|---|
Display/Front Panel | ||
5" Color Touchscreen Display, 800 × 480 Resolution | ||
8 Front-Panel Pushbuttons With Tricolor LEDs, Customizable | ||
Protection Elements | ||
27/59 Undervoltage/Overvoltage | ||
27I/59I Inverse Time Undervoltage/Overvoltage | ||
37P Underpower | ||
40 Loss of Field | ||
50N AF Arc-Flash Neutral Overcurrent | ||
50P AF Arc-Flash Phase Overcurrent | ||
55 Power Factor | ||
60 Loss of Potential | ||
78 Out of Step | ||
87M Differential Overcurrent | ||
Instrumentation and Control | ||
DFR Event Reports | 15, 64 cycles | 15, 64, 180 cycles |
AFD Arc-Flash Detector | ||
BBD Broken Rotor Bar Detection | ||
Data Acquisition | 16 samples/cycle (12 bit A/D) | 32 samples/cycle (16 bit A/D) |
Frequency Tracking Range | 20–70 Hz | 10–70 Hz |
MMR Motor Maintenance Report | ||
50INC Incipient Fault Detection | ||
SDTM Slip-Dependent AccuTrack Thermal Model | ||
SM Synchronous Motor Protection and Control | ||
VAR Reactive Power | ||
VFD Motor Protection | ||
Vibration Monitoring | ||
97FM Frequency Component Analyzer | ||
WEB Web Server | ||
Firmware Download Via Ethernet Port | ||
14 Digital Inputs Card Support | ||
Incoming IEC 61850 GOOSE Messages Support | 16 | 64 |
Motor Start Reports | Stores latest 5 reports, up to 60 seconds each | Stores latest 30 reports, up to 240 seconds each |
Communications Protocols | ||
DNP3 Serial | ||
DNP3 LAN/WAN | ||
IEC 61850 Edition 2 | ||
IEC 60870-5-103 | ||
Parallel Redundancy Protocol (PRP) | ||
IEEE 1588 Firmware-Based Precision Time Protocol (PTP) | ||
EtherNet/IP | ||
Other Options | ||
SEL‑4520 Arc-Flash Test Module | ||
SEL‑C804 Fiber-Optic Cable |