html{display:none} SEL-3350 - Support | Schweitzer Engineering Laboratories

Support

Contact Your Local Sales Representative

SEL Technical Support

Pullman, WA, USA
+1.509.338.3838

View All Support Contacts

SEL-3350-1 SOFTWARE AND DRIVERS

The SEL-3350-1 requires device drivers to be installed on the operating system in order for the Ethernet, serial, IRIG time synchronization, and contact IO to function correctly. Select the download below that matches your operating system. Installation Instructions and Release Notes are included in each package. Operating systems not listed below are currently not supported.

SEL-3300 Driver Bundle for Microsoft Windows 10, Server 2016, Server 2019, and Server 2022

This bundle includes device drivers used in SEL computing platforms and PCIe expansion cards. This bundle also includes supporting software and utilities, such as SEL SysMon software.

Version
2.32.0.2
Size
327.40 MB
Date Code
20251209

Verifying SEL Software Downloads

SEL-3300 Driver Bundle for Linux CentOS 6/7, Red Hat 6/7/8/9, SUSE 15, Ubuntu 16.04/18.04/20.04/22.04/24.04, and AlmaLinux 8/9

This bundle includes device drivers for SEL Ethernet, serial, and time devices used in SEL computing platforms and PCIe expansion cards.

SEL provides repositories that can be used to install a selection of the packages in the download link below, including RHEL pre-compiled packages.  For more information, see the README at the following URL: https://cdn.selinc.com/repos/README.txt

Version
5.2.0.6166
Size
351.79 MB
Date Code
20250813

Verifying SEL Software Downloads

Intel HD Graphics 5xx Driver Installer for Microsoft Windows 10, Server 2019, and Server 2022

This driver provides extended graphics settings and features for the graphics processor on the SEL-3350. Installation instructions and release notes are included in each package.

Version
30.0.101.1960
Size
590.95 MB
Date Code
20220713

Verifying SEL Software Downloads

SEL-3350-1 Chipset Drivers for Microsoft Windows 10, Server 2019, and Server 2022

This package includes device drivers for the Intel Atom E3940 chipset devices in the SEL-3350-1. 

Version
1.0
Size
446.50 kB
Date Code
20220713

Notes

  • Initial Release
  • Intel Chipset driver version 10.1.17.1
  • Intel GPIO driver version 30.100.1750.1
  • Intel I2C driver version 30.100.1750.1
  • Intel TXEI driver version 3.0.0.1115

Verifying SEL Software Downloads

SEL-3350-1 Firmware and BIOS Updates

These updates provide enhancements, bug fixes, and security updates to the firmware and BIOS embedded in the SEL-3350 systems. Please read the installation instructions and release notes that are included in each download prior to installation.

SEL-3350-1 BIOS Update

This package contains the files necessary to update the BIOS in SEL-3350-1 computing platform with Intel Atom CPU. This update contains a number of security updates, see the included ReleaseNotes.txt file for details.

Version
1.6
Size
8.07 MB
Date Code
20251014

Verifying SEL Software Downloads

McAfee Embedded Control Update

This update is to address security vulnerabilities in McAfee Embedded Control versions 8.3.2.133 or earlier, which is an optional software package that may be purchased on SEL Computing Platforms.

McAfee Embedded Control Update for Microsoft Windows 10, Server 2012R2, Server 2016, and Server 2019

Version
8.3.4.225
Size
86.15 MB

Notes

  • [Cybersecurity] Addresses CVE-2021-31833, Potential product security bypass vulnerability.

Verifying SEL Software Downloads

SEL Backup and Recovery Tool (BaRT)

Use SEL BaRT to quickly and easily create a complete drive backup to capture your computing platform’s operating system and applications. Backups can be used for disaster recovery or to deploy a configured image across many similar systems. SEL BaRT was designed specifically for SEL’s computing platform line to ensure ease of use and compatibility with each platform’s features, including the system watchdog which is responsible for monitoring system availability.

SEL BaRT is custom-developed by SEL using open-source technology to be fast, portable, and free of charge. Back up a system drive in as little as 15 minutes, then, when needed, you can restore the backup image in even less time. Easily install SEL BaRT onto a USB drive using the included make_bart Windows and Linux installation tools. See the included README.TXT file for installation instructions. The included application guide AG2012-05 (also available for download) provides detailed installation and usage instructions.

SEL BaRT

Version
6.0.0.4
Size
221.52 MB
Date Code
20250808

Notes

The download will be in the form of a self-extracting executable with an .exe extension.  From a Windows OS, click on the file once downloaded and the files will extract similar to a .zip file.

Verifying SEL Software Downloads

Minimum Software Version