Improve safety, signal integrity, and reliability by using two optical fibers instead of wire to transfer bidirectional serial data using single-mode optical fiber. Apply for instrumentation, protection, automation and other applications that benefit from economical fiber-optic links up to 23 kilometers long.
Connect a pair of transceivers and an SEL-C809 Single-Mode Fiber-Optic Cable with ST connectors for EIA-232 communication between devices over a fiber-optic link. Create a link from 1 m to 23 km in length using SEL-2829 Fiber-Optic Transceivers.
Fast Data Rates
Transfer data at rates up to 40 kbps.
Safe and Secure Communications
Install fiber-optic connections to isolate communications from ground potential rise and electrical interference.
Flexible, Long-Range Fiber-Optic Communication Send serial data up to 23 kilometers using single-mode optical fibers with standard ST connectors. Use data rates from 0–40,000 bits per second. Use selector switch to choose between DCE and DTE standard pin configurations and eliminate the use of adapters.Easy Application Plug transceiver/modem directly onto a standard 9-pin serial connector (DB-9). No special mounting is required. Receives power from the host device via the connector; no separate power supply or power wiring is needed. Transmits continuous light pulses for simpler testing with an optical meter. Apply with ST terminated fiber cables.Secure and Reliable Data Transfer Maximum bit error rate (BER) of 10-9. Far less susceptible to EMI/RFI than copper links. Edge emitting laser provides component isolation and low power consumption.Improved Safety Provides improved isolation from ground potential rise and other electrical hazards compared to copper connections.
2829MX0
Price: $632.07
Provide EIA-232 communication between devices over a fiber-optic link.
Use an SEL Transceiver Mounting Kit and adapter cable when connecting the transceiver to IEDs with an RJ-45 male serial connector or when the mounting depth is an issue (e.g., in switchgear applications). The following kits provide a simple and secure way to remote-mount the transceiver away from the host connector:
Kit Part Number: 915900573SEL Transceiver Mounting Kit Components: Mount onlyApplication: All applications
Kit Part Number: 915900574SEL Transceiver Mounting Kit Components: Mount and SEL-C478A cable (6 ft, RJ-45 to DB-9 female)Application: Connect to SEL-3350, SEL-3355, and SEL-3360 Automation Controllers or an SEL-851 relay
Kit Part Number: 915900575SEL Transceiver Mounting Kit Components: Mount and SEL-C641 cable (6 ft, DB-9 male to DB-9 female)Application: Connect to an SEL IED with a DB-9 interface