Improve safety, signal integrity, and reliability by using two optical fibers instead of wire to transfer bidirectional serial data plus an IRIG-B time synchronization signal. Apply for instrumentation, protection, automation, and other applications that benefit from economical fiber-optic links up to 4 km long.
Connect a pair of transceivers and an SEL-C808 Multimode 62.5/125 µm Core Fiber-Optic Cable with ST connectors for EIA-232 communication between devices over a fiber-optic link. Create a link from 1 m to 4 km in length using SEL-2812 Fiber-Optic Transceivers With IRIG-B.
Fast Data Rates
Transfer data at rates up to 115 kbps with the SEL-2812. The SEL-2812 transfers data and IRIG-B time codes.
Safe and Secure Communications
Isolate communications connections from ground potential rise and electrical interference. The SEL-2812 also has an option for conformal coating, which provides extra protection from the effects of chemical contaminants in the air to printed circuit boards.
Transfer Data Plus Synchronize Time Economically Use data rates up to 115.2 kbps for a full duplex serial link with up to 4 km of multimode optical fiber. Use the same transceivers/modems and fibers to simultaneously transfer simplex IRIG-B time code.Apply Easily Plug the transceiver/modem directly onto a standard 9-pin serial connector (DB-9). No special mounting is required. The SEL-2812 receives power from the host device via the connector; no separate power supply or power wiring is needed. It uses popular ST connectors and requires no jumpers or settings.Improve Communications Reliability Apply in harsh electrical and physical environments. The SEL-2812 is far less susceptible to EMI/RFI than copper links, with a maximum bit error rate of 10 -9.Improve Safety Provide improved isolation from ground potential rise and other electrical hazards compared to copper connections. The SEL-2812 is an eye-safe, Class 1 laser product.
2812MRX0
Price: $287.90
Provide EIA-232 communication and receive IRIG-B over a fiber-optic link.
Use an SEL Transceiver Mounting Kit and adapter cable when connecting the transceiver to IEDs with an RJ-45 male serial connector or when the mounting depth is an issue (e.g., in switchgear applications). The following kits provide a simple and secure way to remote-mount the transceiver away from the host connector:
Kit Part Number: 915900573SEL Transceiver Mounting Kit Components: Mount onlyApplication: All applications
Kit Part Number: 915900574SEL Transceiver Mounting Kit Components: Mount and SEL-C478A cable (6 ft, RJ-45 to DB-9 female)Application: Connect to SEL-3350, SEL-3355, and SEL-3360 Automation Controllers or an SEL-851 relay
Kit Part Number: 915900575SEL Transceiver Mounting Kit Components: Mount and SEL-C641 cable (6 ft, DB-9 male to DB-9 female)Application: Connect to an SEL IED with a DB-9 interface