Connexion
Produits
Solutions
Services d’ingénierie
Éducation
Assistance
À propos
Sélection des produits
SEL-849
Vue d’ensemble
Documents
Assistance
SEL-849
Toggle Dropdown
Vue d’ensemble
Documents
Assistance
Documents
Proposés
Manuel d'instructions
SEL-849 Motor Management Relay
Fiche de données
SEL-849 Motor Management Relay
Dépliant
Relais de gestion de moteur SEL-849
Documentation
Les documents les plus récents s'affichent en premier.
Inclure les documents en anglais
Documentation
Dépliants
Solutions SEL pour l’arc électrique
motorMAX
Relais de gestion de moteur SEL-849
Ensembles de remplacement direct SEL
Anglais
SEL Arc-Flash Detection FAQ
Example Industrial Plant One-Line Diagram
Fiches de données
Anglais
SEL-849 Motor Management Relay
Guides de spécification
Anglais
SEL-849 Motor Management Relay
SEL-849 Motor Management Relay
Guides d'installation
Anglais
SEL-3421 Motor Relay HMI (With LCD Display) Quick-Start Guide
SEL-849 Motor Management Relay Quick-Start Guide
SEL-3422 Motor Relay HMI Quick-Start Guide
SEL-849 Accessory Lug Kit Installation Guide
Manuels d'instructions
Anglais
SEL-849 Motor Management Relay
SEL-4520 Arc-Flash Test Module
Fiches d'instructions
Anglais
Drill template
SEL-3421 Drill Template
SEL-3422 Drill Template
Fiches de réglages
Anglais
SEL-849 Settings Sheets
Étiquettes configurables
Anglais
SEL-3421, SEL-3422 Configurable Label Template
SEL-3421, SEL-3422 Configurable Label Template (A4)
SEL-3421 and SEL-3422 Configurable Label Instructions
Informations sur la commande
Anglais
SEL-849 Motor Management Relay
SEL-3421 Motor Relay HMI with LCD for the SEL-849 Motor Management Relay
MOT_3422_WI-5838
Téléchargements associés
Anglais
SEL-849 DNP3 Device Profile Information
Certificats
Anglais
EtherNet/IP Conformance Certificate for SEL-849
SEL-849 IEC 61850 Conformance and Interoperability Statement
KEMA Conformance Certificate
Model Implementation Conformance Statement for the IEC 61850 interface in SEL-849
Protocol Implementation Conformance Statement for the IEC 61850 Interface in SEL-849
Protocol Implementation eXtra Information for Testing (PIXIT) for the IEC 61850 interface in SEL-849
TISSUES Implementation Conformance Statement for the IEC 61850 interface in SEL-849
Publications
Guides d'application
Anglais
Applying SEL Motor Protection Relays to Motors That Use an Autotransformer Starting Scheme
Maintaining Switched-Mode Relay Responsiveness in an RSTP Network
Applying SEL Motor Relays on Reciprocating Loads
Defining DCE and DTE: Null Modem Cable and Straight-Through Cable Applications
Connecting Multiple SEL-849 Relays to a Single SEL-3421 or SEL-3422 HMI Through Use of a Communications Selector Switch
MCC Arc-Flash Protection Using the SEL-849 Motor Management Relay Via IEC 61850
Basic Feeder Protection Using SEL-849 Factory Logic
Step-by-Step Procedure for Downloading and Viewing Motor Start Reports From SEL Motor Protection Relays
Setting an SEL-849 Using Factory Logic and Motor Nameplate Values
Notes d'application
Anglais
SEL-849 Fail-Safe and Nonfail-Safe Tripping
Wiring SEL-2400, SEL-2200, and SEL-700 Series Devices
MCC Arc-Flash Protection Using the SEL-849 Motor Management Relay Via IEC 61850
Using an SEL-849 With Interposing Control Relays
Enhance VFD Protection With the SEL-849 Motor Management Relay
Fault Data Recorder and Power Quality Monitor for Oil Field Wellhead and Tank Battery Installations
Documents techniques
Anglais
Arc-Flash Protection System Design Revisited
Lessons Learned Through Commissioning, Livening, and Operating Switchgear: Part 3
Replacing Electromechanical Relays With Microprocessor Relays to Provide Thermal Protection for Motors
Best Practices for Motor Control Center Protection and Control
Challenges and Solutions of Protecting Variable Speed Drive Motors
Dessins