Connexion
Produits
Solutions
Services d’ingénierie
Éducation
Assistance
À propos
Sélection des produits
SEL-351
Vue d’ensemble
Documents
Assistance
SEL-351
Toggle Dropdown
Vue d’ensemble
Documents
Assistance
Documents
Proposés
Dépliant
Système de protection SEL-351
Documentation
Les documents les plus récents s'affichent en premier.
Inclure les documents en anglais
Documentation
Dépliants
Système de protection SEL-351
Anglais
SEL-9220 Fiber-Optic Adapter for SEL-300 Series Relays
Fiches de données
Anglais
SEL-351-5, -6, -7 Protection System
Guides de spécification
Anglais
SEL-351-5, -6, -7 Protection System
SEL-351-5, -6, -7 Protection System
Manuels d'instructions
Anglais
SEL-351-5, -6, -7 Protection System
Legacy SEL-351-5, -6, -7
Legacy SEL-351-0, -1, -2, -3, -4
Fiches de réglages
Anglais
SEL-351-5, -6, -7 DNP Settings Sheets
SEL-351-5, -6, -7 Modbus Settings Sheets
SEL-351-5, -6, -7 Settings Sheets
Étiquettes configurables
Anglais
SEL-311C, SEL-351, SEL-351A Configurable Label Template
SEL-311C, SEL-351, SEL-351A Configurable Label Template (A4)
SEL-351, SEL-351A, SEL-351S Configurable Label Instructions
Informations sur la commande
Anglais
SEL-351 Model Option Table
Téléchargements associés
Anglais
SEL-351 DNP3 Device Profile Information
Certificats
Anglais
IEC 61850 Conformance and Interoperability Statement - SEL-351 Protection System
IEC 61850 KEMA Conformance Certificate - SEL-351S/A
Model Implementation Conformance Statement for the IEC 61850 interface in SEL-351, 351S, 351A
Protocol Implementation Conformance Statement for the IEC 61850 interface in SEL-351, 351S, 351A
Protocol Implementation eXtra Information for Testing (PIXIT) for the IEC 61850 interface in SEL-351, 351S, 351A
TISSUES Implementation Conformance Statement for the IEC 61850 interface in SEL-351, 351S, 351A
Publications
Guides d'application
Anglais
SEL Fiber-Optic Device Compatibility Guide
Maintaining Switched-Mode Relay Responsiveness in an RSTP Network
Understanding Fundamental SEL Relay Settings That Are Needed for Implementing IEEE C37.118 (Synchrophasors) Protocol on an SEL RTAC
Introduction to SEL Relays for New Users
Defining DCE and DTE: Null Modem Cable and Straight-Through Cable Applications
Testing Reclosing Sequence in SEL-300 Series Relays and SEL-700 Series Relays
Applying Second Harmonic Blocking in Distribution Relays
Understanding and Effectively Using the SEL
Mirrored Bits
Protocol
Setting and Testing Frequency Elements With Time Delay in Cycles
Using
SELogic
Control Equations to Provide a Trip Coil Monitor Alarm in SEL-351, SEL-451, and SEL-751 Relays
Understanding and Testing the Negative-Sequence Directional Element
Revised Setting Guidelines for E32 in SEL Relays
Applying Directional and Torque Control to Overcurrent Elements in SEL-351 Series Relays
Enabling Sensitive Directional Tripping for Non-Line Protection Applications With SEL-351 Series Relays
Notes d'application
Anglais
Detect Transformer Inrush and Improve Protection Security on Feeders Using Second-Harmonic Blocking Logic in the SEL-351 and SEL-351S
Documents techniques
Anglais
Detection and Isolation of Broken Conductors in Power Distribution Systems: A Key Wildfire Mitigation and Public Safety Strategy
Ushering in a New Era of Power Management for a Centenarian Oil Field
Documents de présentation technique
Anglais
Wildfire Mitigation: Detecting and Isolating Falling Conductors in Midair Using 900 MHz Private LTE at Protection Speeds
Dessins