html{display:none} SEL‑3390T Tarjeta adaptadora de tiempo y Ethernet - Soporte | Schweitzer Engineering Laboratories

Soporte

Póngase en contacto con su representante de ventas local

Soporte técnico de SEL

Pullman, WA, USA
+1.509.338.3838

Ver todos los contactos de soporte

SEL-3390T DRIVERS

The SEL-3390T requires device drivers to be installed on the operating system in order for the device to function. Select the download below that matches your operating system. Installation Instructions and Release Notes are included in each package. Operating systems not listed below are currently not supported.

SEL-3300 Driver Bundle for Microsoft Windows 10, Windows 11, Server 2016, Server 2019, and Server 2022

This bundle includes device drivers used in SEL computing platforms and PCIe expansion cards. This bundle also includes supporting software and utilities, such as SEL SysMon software.

Versión
2.32.0.2
Tamaño
327.40 MB
Código de fecha
20251209

Verificando descargas de software de SEL

SEL-3300 Driver Bundle for Linux CentOS 6/7, Red Hat 6/7/8/9, SUSE 15, Ubuntu 16.04/18.04/20.04/22.04/24.04, and AlmaLinux 8/9

This bundle includes device drivers for SEL Ethernet, serial, and time devices used in SEL computing platforms and PCIe expansion cards.

SEL provides repositories that can be used to install a selection of the packages in the download link below, including RHEL pre-compiled packages.  For more information, see the README at the following URL: https://cdn.selinc.com/repos/README.txt

Versión
5.2.0.6166
Tamaño
351.79 MB
Código de fecha
20250813

Verificando descargas de software de SEL

SEL-3390T Driver for VMware ESXi 8.0

This is the VMware signed SEL-3390T Ethernet driver for use with VMware ESXi 8.0.

Versión
1.0.0.247
Tamaño
10.16 MB
Código de fecha
20240301

Notas

This driver provides VMware ESXi 8.0 support for the Ethernet ports only, not IRIG-B or PTP hardware timestamping functionality.

Verificando descargas de software de SEL

SEL-3390T Driver for VMware ESXi 7.0

This is the VMware signed SEL-3390T Ethernet driver for use with VMware ESXi 7.0.

Versión
1.0.0.247
Tamaño
10.16 MB
Código de fecha
20240403

Notas

This driver provides VMware ESXi 7.0 support for the Ethernet ports only, not IRIG-B or PTP hardware timestamping functionality.

Verificando descargas de software de SEL