Schweitzer Engineering Laboratories

Newsroom

Oct 4, 2021

SEL Releases SEL-851 Feeder Protection Relay

Schweitzer Engineering Laboratories has released the SEL-851 Feeder Protection Relay, which provides overcurrent, voltage and arc-flash protection for utility and industrial applications. This compact relay has a variety of communications options with serial and Ethernet ports. Along with DNP3 and IEC 61850, the relay supports a wide range of protocols. It offers a universal power supply (24–250 Vdc, 110–240 Vac), setting-selectable universal current inputs (1 A/5 A) and optional software-selectable contact inputs (24–250 Vdc). The SEL-851 is configured using SEL Grid Configurator, a new software tool for creating, managing and deploying settings for SEL power system devices. It features a spreadsheet-style editor, powerful protection visualization, comprehensive reporting, custom filters and multiple-device settings management. To learn more, visit the product webpage.
Back to Newsroom 
Featured Stories

Press Release

SEL Begins Work on New Electronic Device Manufacturing Facility in Moscow, Idaho

Press Release

SEL Executive Vice President Elected Chair of the Board of Directors of ESCA

Technical

SEL Releases New Transformer Controller With LTC Control

  • SEL President Appointed to the Federal Reserve Bank of San Francisco Economic Advisory Council
  • SEL Announces New Vice President of Sales and Customer Service

Contact Us

Corporate News

Kate Wilhite

+1.509.592.5109info@selinc.com
Follow