Software

Introducing Our Next-Generation FLISR Solution

A Distribution Management System Software Package

The latest solution for fault location, isolation, and service restoration (FLISR) redefines simplicity and reliability in distribution automation. With an intuitive user interface and a modern display, FLISR on Blueframe offers unparalleled transparency and ease of use to minimize customer outages and control wide-area distribution.

Register for a no-cost, personalized demonstration with an SEL software expert.

What Is FLISR on Blueframe?

The FLISR application package is part of the Distribution Management System (DMS) suite on SEL Blueframe and is comprised of three applications: FLISR, Power System Model (PSM), and Model Data Import (MDI). With FLISR on Blueframe, you can reduce customer outages, improve reliability metrics, and provide rapid fault detection and system restoration.

FLISR on Blueframe is:

  • Simple—system configurations are created in minutes with no complex modeling required.
  • Scalable—feeders can be designed and deployed individually and remain operational as new feeders are expanded across the grid.
  • Secure—runs on SEL Blueframe, a secure, Linux-based operating system designed for operational technology (OT) applications.
  • Fast—uses protection and switching devices at the grid edge for fault location, increasing the speed of service restoration.
  • Interoperable—vendor-agnostic with all reclosers that support DNP3, including the SEL-651R Advanced Recloser Control and the SEL-651RA Recloser Control.
  • Versatile—designed to work on overhead and underground circuits.

Configure Settings in Minutes

Design the model for your system using the PSM application, which offers a simple and intuitive graphical configuration interface. You can also import real-world GIS data using the MDI application to automatically configure your power system model for FLISR. GIS integration makes it easy to scale to and update large systems with hundreds or thousands of feeders.

Restore Service in Seconds

The FLISR application provides rapid detection of a permanent fault and greatly reduces customer outage time by continuously monitoring breakers, reclosers, and switches and then taking over after any involved protection is finished.

With real-time visualization of your system, you can monitor the status of field devices, control the operations of the FLISR system, and access operations and deployment reports.

FLISR Reports—Automated, Comprehensive, and Clear

FLISR automatically generates reports for every event and deployment. These reports are designed to be detailed yet easy to read and include one-line diagrams, the feeder state before and after restoration, and the sequence of actions taken by the FLISR system to isolate the fault and restore service.

FLISR can also be deployed in Advisory Mode. In this operational state, FLISR generates a detailed report complete with load distribution calculations and switching sequences for isolating a fault and restoring the load. The report accelerates users’ ability to manually execute isolation and restoration switching sequences through an existing SCADA system.

View full Response Report example  

Integrated Simulator—Test Before Deploying

FLISR on Blueframe includes a simulator and real-time HMI that allows users to test new feeder configurations and changes to existing configurations directly in Blueframe—without interrupting the live system. Users can analyze real-world scenarios, test performance, and make adjustments before deploying the changes.

SEL Blueframe—Minimize the Cyber-Attack Surface

SEL Blueframe is a secure operating system and reliable software platform for operational technology environments. Linux- and container-based, SEL Blueframe minimizes the attack surface, prevents unauthorized access, and only allows the execution of software packages signed by SEL.

In addition to its inherent cybersecurity, SEL Blueframe offers an intuitive interface and a growing selection of software applications. SEL Blueframe can be deployed on SEL’s rugged computing platforms or as a virtual machine—and in either case, SEL manages and maintains the security and stability of the operating system.

Learn more about Blueframe 

Questions? Contact Us!

If you have any questions about SEL products, services, solutions, or support, please contact us. Our service and support professionals are ready to provide the answers you need.

Unbeatable Support

SEL support teams are stationed in regional offices around the world and staffed with application engineers who are experts in our products and in power system applications.

Technical support for SEL-manufactured devices is always complimentary. No matter how often you need to call or how long your SEL products have been in service, you’ll reach an SEL expert who can provide the service and support you need.

Our cybersecurity team is always ready with the information and resources needed to keep your OT networks and critical systems secure and working effectively. Cyber services support contracts can include incident response, audits, system hardening, and more, depending on your anticipated needs.

More about SEL warranty and support