Improve Distribution Reliability With Wireless, Line-Powered Sensors

The SEL-FLT and SEL-FLR Fault and Load Transmitter and Receiver System

Boost CAIDI and MAIFI Metrics

Improve your CAIDI and MAIFI reliability metrics with the SEL-FLT and SEL-FLR system. Wireless fault indication and monitoring help you locate permanent faults to restore power faster and identify momentary faults to reduce future outages. The system comes with an intuitive, built-in web interface, eliminating the need to buy and manage additional software.

Gather High-Accuracy Data

The SEL-FLT and SEL-FLR system provides load data that are accurate to 1 percent and reports the data as frequently as every five minutes, enabling you to make informed decisions in emergency switching situations and balance phases. When a fault occurs, the SEL-FLT wirelessly transmits a fault or outage status to an SEL-FLR. The SEL-FLR receives the fault and load status from several SEL-FLT transmitters located in its line of sight. DNP3 over IP output makes integration easy by connecting directly into your network and existing SCADA system or distribution management system (DMS).

Speed Up Deployment

The SEL-FLT is installed with a single hot stick and needs just 3.5 A of continuous line current to operate, enabling you to cover more of your distribution system and benefit from the reliability improvements that come with it. Our new enclosure option for the SEL-FLR makes pole-mount applications possible anywhere on your overhead system. Each enclosure includes built-in mounting brackets for easy installation, an uninterruptable power supply (UPS), and a backup battery.

Default to Secure Communications

The SEL-FLT and SEL-FLR system features 128-bit wireless encryption; device and message authentication; role-based user authentication; Syslog; and more to keep your power system data secure. Additionally, integrate an SEL-3061 Cellular Router into an SEL-FLR enclosure to securely transmit data back to your SCADA network.

Questions? Contact Us!

If you have any questions about SEL products, services, solutions, or support, please contact us. Our service and support professionals are ready to provide the answers you need.

Unbeatable Support

SEL support teams are stationed in regional offices around the world and staffed with application engineers who are experts in our products and in power system applications.

Technical support for SEL-manufactured devices is always complimentary. No matter how often you need to call or how long your SEL products have been in service, you’ll reach an SEL expert who can provide the service and support you need.

Our cybersecurity team is always ready with the information and resources needed to keep your OT networks and critical systems secure and working effectively. Cyber services support contracts can include incident response, audits, system hardening, and more, depending on your anticipated needs.

More about SEL warranty and support