This driver enables USB communication between Windows computers and SEL USB ports for the following devices:
Installation Instructions
The SEL-3354 requires device drivers and software to be installed on the operating system in order for the devices, such as Ethernet, video, and audio devices, and the system Watchdog to function. Products shipped from the factory with an operating system installed already include all necessary drivers and software. Use the downloads below when installing your own operating system or to update existing software and drivers on your SEL-3354.
This package contains all SEL-3354 device drivers and software that are included on the DVD that is included with the SEL-3354 in the factory packaging. Windows XP, 7, and Server 2008R2 are fully supported, and some versions of Linux are also supported. Contact SEL if you have questions about support for a specific operating system.
This package contains the installation files for the SEL-3354 IRIG Driver.
Version | 1.1.4.0 | |
---|---|---|
Size | 58.93 MB | |
Date Code | 20160715 |
Use the built-in front USB Port to connect locally with the Ethernet Security Gateway.
Installation Instructions
acSELerator QuickSet SEL-5030 Software is a tool for engineers and technicians to quickly and easily configure, commission, and manage devices for power system protection, control, metering, and monitoring. QuickSet Device Manager, included as a free, optional expansion pack, provides additional device management, control, and versioning capabilities.