Software Downloads
58 results
SEL-3355 Device Drivers and System Software
The SEL-3355 requires device drivers and software to be installed on the operating system in order for the devices, such as Ethernet, video, and audio devices, and the system Watchdog to function. Products shipped from the factory with an operating system installed already include all necessary drivers and software. Use the downloads below when installing your own operating system or to update existing software and drivers on your SEL-3355. Please read the installation instructions and release notes that are included in each download prior to installation.
SEL-3355-2 Drivers and Software, All
This package contains all device drivers and software for SEL-3355-2 computing platforms with Intel Xeon CPUs. Most 64-bit Windows operating systems are fully supported, while some Linux and 32-bit Windows operating systems are only partially supported (no SEL SysMon or Watchdog support). Contact SEL if you have questions about support for a specific operating system.
Version: 20251003
Size: 1.34 GB Date Code: 20251003SEL-3355 Drivers and Software, All
This package contains all device drivers and software for SEL-3355 computing platforms with Intel i7 CPUs. Most 64-bit Windows operating systems are fully supported, while some Linux and 32-bit Windows operating systems are only partially supported (no SEL SysMon or Watchdog support). Contact SEL if you have questions about support for a specific operating system.
Size: 568.95 MB
Date Code: 20220713SEL-3355 SATA Link Power Management Patch
This patch disables link power management, a power conservation function that is known to cause reliability issues with some solid-state drives (SSDs). Link power management provides little power-saving benefit in SEL-3355 computing platforms, and disabling the function has no negative impact on SEL-3355 operation. This patch is only applicable to SEL-3355 computing platforms with Windows operating systems in which the Intel serial ATA (SATA) driver is installed.
Size: 161.23 kB
Date Code: 20150409SEL USB Driver
This driver enables USB communication between Windows computers and SEL USB ports for the following devices:
- SEL-2440
- SEL-3031
- SEL-C662
- SEL-C667
- SEL-3021
- SEL-9192
- SEL-T4287
Installation Instructions
- Download the driver that corresponds to your version of Windows.
- Run the installer, if present, or follow the driver instructions.
- To see new COM port assignment, open Device Manager and expand Ports.
For Windows 11 operating systems.
Version: R11.1.0.53
Size: 486.00 kB Date Code: 20250905For 32-bit and 64-bit Windows 10 operating systems. (Multi-language support)
Version: R6.7.5
Size: 3.58 MB Date Code: 20180515For 32-bit and 64-bit Windows 8, Windows 7, Vista, and XP operating systems. (Multi-language Support)
Version: R6.6.0.0
Size: 3.56 MB Date Code: 20130215SEL-3355 Firmware and BIOS Updates
These updates provide enhancements, bug fixes, and security updates to the firmware and BIOS embedded in the SEL-3355 system. Please read the installation instructions and release notes that are included in each download prior to installation.
SEL-3355-2 BIOS Update
This package contains the files necessary to update the BIOS in SEL-3355-2 computing platforms with Intel Xeon CPUs. This update contains a number of security updates, see the included ReleaseNotes.txt file for details.
Version: 2.8
Size: 54.02 MB Date Code: 20250225SEL-3355-2 Intel Management Engine (ME) Firmware Update
This package includes the Intel Management Engine firmware and update tools as provided by Intel to update SEL-3355-2 computing platforms with Intel Xeon CPUs. It contains the latest security updates and bug fixes at the time of this release (see the README.txt file included in the download for more information). This update is not included in the BIOS update package and must be installed to ensure your computing platform's firmware is fully up to date.
Version: 11.8.95.4551
Size: 243.41 MB Date Code: 20240507SEL-3355 BIOS Update
This package contains the files necessary to update the BIOS in SEL-3355 Computers with Intel i7 CPUs. This update contains a number of enhancements, see the included ReleaseNotes.txt file for details.
Version: 1.9
Size: 5.57 MB Date Code: 20200206SEL-3355 Intel Management Engine (ME) Firmware Update
This package includes the Intel Management Engine firmware and update tools as provided by Intel to update SEL-3355 computing platforms with Intel i7 CPUs. It contains the latest security updates and bug fixes at the time of this release (see the README.txt file included in the download for more information). This update is not included in the BIOS update package and must be installed to ensure your computing platform's firmware is fully up to date.
Version: 8.1.72.3002
Size: 100.53 MB Date Code: 20180508128 GB and 256 GB SLC Solid State Drive (SSD) Firmware Update
This update is to address possible data corruption under certain high workloads when using certain 128 GB and 256 GB Industrial Grade SLC SSDs included in SEL-3355 and SEL-3360 computing platforms sold from 2015 to 2018. Please see the documentation included in this package to learn how to identify any of your SSDs that require this update.
Version: 1.3
Size: 66.86 MB Date Code: 20181003SEL-3354 Security Updates
Contains updates and modifications to the operating system environment. Please install any missing updates in the order in which they were released and carefully follow instructions if included with the update you download.
Microsoft Windows Security Update KB4500331
Updates all Windows Embedded Standard SEL-3354 with Microsoft's Remote Desktop Security Update KB4500331 (CVE-2019-0708)
Version: SEL-3354 With Windows Embedded Standard
Size: 736.23 kB Date Code: 20190523Microsoft Windows Security Updates (Security Update 2018)
SEL has combined the relevant Microsoft Security Update software for bulletins that Microsoft rated critical or important into a single downloadable update, Microsoft Windows Security Updates (Security Update 2018). This SEL update includes the relevant Security Updates for bulletins that Microsoft released from January 2018 through January 2019.
Microsoft announced on January 8, 2019, that it discontinued support for the Windows Embedded Standard operating system. This is the final Microsoft Windows Security Update for the SEL-3354. To receive future security updates, customers must upgrade to a newer operating system.
Version: SEL-3354 With Windows Embedded Standard
Size: 123.84 MBMicrosoft Windows Security Updates (Fall 2017)
SEL has combined the relevant Microsoft Security Update software for bulletins that Microsoft rated critical or important into a single downloadable update, Microsoft Windows Security Updates (Fall 2017). This SEL update includes the relevant Security Updates for bulletins that Microsoft released from June 2017 through December 2017.
Version: SEL-3354 With Windows Embedded Standard
Size: 12.63 MBMicrosoft Windows Security Updates (Spring 2017)
SEL has combined the relevant Microsoft Security Update software for bulletins that Microsoft rated critical or important into a single downloadable update, Microsoft Windows Security Updates (Spring 2017). This SEL update includes the relevant Security Updates for bulletins that Microsoft released from January 2016 through June 2017 and includes the MS17-010 (KB4012598) Security Update previously released for the SEL-3354.
Version: SEL-3354 With Windows Embedded Standard
Size: 61.44 MBMicrosoft Windows Security Updates (Fall 2016)
SEL has combined the relevant Microsoft Security Update software for bulletins that Microsoft rated critical or important into a single downloadable update, Microsoft Windows Security Updates (Fall 2016). This SEL update includes the relevant Security Updates for bulletins that Microsoft released from June 2016 through December 2016.
Version: SEL-3354 With WindowsEmbedded Standard
Size: 78.69 MBMicrosoft Windows Security Updates (Spring 2016)
SEL has combined the relevant Microsoft Security Update software for bulletins that Microsoft rated critical or important into a single downloadable update, Microsoft Windows Security Updates (Spring 2016). This SEL update includes the relevant Security Updates for bulletins that Microsoft released from January 2016 through June 2016.
Version: SEL-3354 With WindowsEmbedded Standard
Size: 50.42 MBMicrosoft Windows Security Updates (Fall 2015)
SEL has combined the relevant Microsoft Security Update software for bulletins that Microsoft rated critical or important into a single downloadable update, Microsoft Windows Security Updates (Fall 2015). This SEL update includes the relevant Security Updates for bulletins that Microsoft released from July 2015 through December 2015.
Version: SEL-3354 With Windows Embedded Standard
Size: 59.38 MB Date Code: 20160225Microsoft Windows Security Updates (Spring 2015)
SEL has combined the relevant Microsoft Security Update software for bulletins that Microsoft rated critical or important into a single downloadable update, Microsoft Windows Security Updates (Spring 2015). This SEL update includes the relevant Security Updates for bulletins that Microsoft released from January 2015 through June 2015. This update also includes a security update from Adobe.
Version: SEL-3354 With Windows Embedded Standard
Size: 99.30 MB Date Code: 20150805Microsoft Windows Security Updates (Fall 2014)
SEL has combined the relevant Microsoft Security Update software for bulletins that Microsoft rated critical or important into a single downloadable update, Microsoft Windows Security Updates (Fall 2014). This SEL update includes the relevant Security Updates for bulletins that Microsoft released from May 2014 through December 2014. This update also includes security updates for Adobe Reader and Silverlight.
Version: SEL-3354 With Windows Embedded Standard
Size: 214.41 MB Date Code: 20150226Microsoft Windows Security Updates (Spring 2014)
SEL has combined the relevant Microsoft Security Update software for bulletins that Microsoft rated critical or important into a single downloadable update, Microsoft Windows Security Updates (Spring 2014). This SEL update includes the relevant Security Updates for bulletins that Microsoft released from October 2013 through May 2014. This update also includes security updates for Adobe Reader and Silverlight.
Version: SEL-3354 With Windows Embedded Standard
Size: 127.98 MB Date Code: 20141002Microsoft Windows Security Updates (Fall 2013)
SEL has combined the relevant Microsoft Security Update software for bulletins that Microsoft rated critical or important into a single downloadable update, Microsoft Windows Security Updates (Fall 2013). This SEL update includes the relevant Security Updates for bulletins that Microsoft released from May 2013 through October 2013. We have also included relevant Security Updates from Adobe® Systems Incorporated.
Version: SEL-3354 With Windows Embedded Standard
Size: 79.23 MB Date Code: 20131227Microsoft Windows Security Updates (Spring 2013)
SEL has combined the relevant Microsoft Security Update software for bulletins that Microsoft rated critical or important into a single downloadable executable covering primarily July 2012 through May 2013. This update also includes security updates for Adobe Reader and Silverlight.
Version: SEL-3354 With Windows Embedded Standard
Size: 108.32 MB Date Code: 20130731Microsoft Windows Security Updates (Spring 2012)
SEL has combined the relevant Microsoft Security Update software for bulletins that Microsoft rated critical or important into a single downloadable executable covering primarily November 2011 through June 2012. This update includes security updates for a few non-Operating System supporting software such as Adobe Reader and Silverlight.
Version: SEL-3354 With Windows Embedded Standard
Size: 288.33 MB Date Code: 20120827MS12-020 Security Update (KB2621440)
Updates all Windows Embedded Standard SEL-3354 with KB2621440.
Version: SEL-3354 With Windows Embedded Standard
Size: 631.20 kB Date Code: 20120402Microsoft Windows Security Updates (November 2011)
SEL has combined the relevant Microsoft Security Update software for bulletins that Microsoft rated critical or important into a single downloadable executable covering primarily May 2011 through October 2011 as well as some older, lower priority Microsoft Security Updates. We have also included relevant Security Updates from Adobe Systems and the new .NET 4 Framework for Windows Embedded Standard.
Version: SEL-3354 With Windows Embedded Standard
Size: 467.91 MB Date Code: 20111123Microsoft Windows Security Updates (April 2011)
SEL has combined the relevant Microsoft Security Update software for bulletins that Microsoft rated critical or important into a single downloadable DUA covering primarily August 2010 through April 2011 as well as some older, lower priority Microsoft Security Updates. We have also included two relevant Security Updates from Adobe Systems Incorporated.
Version: SEL-3354 With Windows Embedded Standard
Size: 109.82 MB Date Code: 20110531Microsoft Windows Security Updates (August 2010)
SEL has combined the relevant Microsoft Security Update software for bulletins that Microsoft rated critical or important into a single downloadable installer covering January 2010 through August 2010. This update addresses the vulnerability discussed in NERC R-2010-09-13-01 (MS10-046).
Version: SEL-3354 With Windows Embedded Standard
Size: 46.42 MB Date Code: 20101022SEL-3354 Silverlight
4.0.60531.0
This version of Silverlight for Windows Embedded Standard will update your current Silverlight 4.X version to 4.0.60531.0.
Version: 4.0.60531.0
Size: 5.99 MB Date Code: 20110830SEL-3354 Ethernet Port
Microsoft Windows Ethernet Port Intel Teaming Upgrade
This package configures the rear ethernet ports to enable Intel Advanced Network Services (ANS) functionality, such as Teaming. This is only applicable to systems manufactured after May 2011 (serial number 1111350000 and higher). See the included readme.txt file for more information.
Version: 1.1.49152.1
Size: 40.90 MB Date Code: 20141216Ubuntu Linux (64-bit) Ethernet Port Configuration
This package configures the rear ethernet ports to force 100 Mbps full-duplex operation. This should be applied to systems that have fiber-optic rear Ethernet ports or when connected to network devices that do not support autonegotiation of speed and duplex.
Version: Ubuntu Linux (64-bit)
Size: 166.73 kBUbuntu Linux (32-bit) Ethernet Port Configuration
This package configures the rear ethernet ports to force 100 Mbps full-duplex operation. This should be applied to systems that have fiber-optic rear Ethernet ports or when connected to network devices that do not support autonegotiation of speed and duplex.
Version: Ubuntu Linux (32-bit)
Size: 166.73 kBSEL-3360 Device Drivers and System Software
The SEL-3360 requires device drivers and software to be installed on the operating system in order for the devices such as Ethernet, video, audio, and the system Watchdog to function. Products shipped from the factory with an operating system installed already include all necessary drivers and software. Use the downloads below when installing your own operating system or to update existing software and drivers on your SEL-3360. Please read the installation instructions and release notes that are included in each download prior to installation.
SEL-3360-2 Drivers and Software, All
This package contains all device drivers and software for SEL-3360-2 computing platforms with Intel Xeon CPUs. Most 64-bit Windows operating systems are fully supported, while some Linux and 32-bit Windows operating systems are only partially supported (no SEL SysMon or Watchdog support). Contact SEL if you have questions about support for a specific operating system.
Version: 20251003
Size: 1.34 GB Date Code: 20251003SEL-3360 Drivers and Software, All
This package contains all device drivers and software for SEL-3360 computing platforms with Intel i7 CPUs. Most 64-bit Windows operating systems are fully supported, while some Linux and 32-bit Windows operating systems are only partially supported (no SEL SysMon or Watchdog support). Contact SEL if you have questions about support for a specific operating system.
Size: 568.95 MB
Date Code: 20220713SEL-3360 SATA Link Power Management Patch
This patch disables link power management, a power conservation function that is known to cause reliability issues with some Solid State Drives (SSDs). Link power management provides little power saving benefit in SEL-3360 computing platforms, and disabling the function has no negative impact on SEL-3360 operation. This patch is only applicable to SEL-3360 computing platforms with Windows operating systems in which the Intel serial ATA (SATA) driver is installed.
Size: 969.00 B
Date Code: 20150409SEL-3390E4 DRIVERS
The SEL-3390E4 requires device drivers to be installed on the operating system in order for the device to function. Select the download below that matches your operating system. Installation Instructions and Release Notes are included in each package. Operating systems not listed below are currently not supported.
SEL-3300 Driver Bundle for Microsoft Windows 10, Windows 11, Server 2016, Server 2019, and Server 2022
This bundle includes device drivers used in SEL computing platforms and PCIe expansion cards. This bundle also includes supporting software and utilities, such as SEL SysMon software.
Version: 2.26.0.5
Size: 325.51 MB Date Code: 20251003SEL-3390E4 Driver for Microsoft Windows 7/8/8.1 and Server 2008R2/2012
This is an older version of the SEL-3390E4 driver for use with older versions of Microsoft Windows. For Windows 10 or Server 2016 or newer, use the SEL-3300 Driver Bundle.
Version: 1.4
Size: 67.01 MB Date Code: 20161128SEL-3300 Driver Bundle for Linux CentOS 6/7, Red Hat 6/7/8/9, SUSE 15, Ubuntu 16.04/18.04/20.04/22.04/24.04, and AlmaLinux 8/9
This bundle includes device drivers for SEL Ethernet, serial, and time devices used in SEL computing platforms and PCIe expansion cards.
SEL provides repositories that can be used to install a selection of the packages in the download link below, including RHEL pre-compiled packages. For more information, see the README at the following URL: https://cdn.selinc.com/repos/README.txt
Version: 5.2.0.6166
Size: 351.79 MB Date Code: 20250813SEL-3390E4 Driver for Linux CentOS 6
This is an older version of the SEL-3390E4 driver for use with CentOS 6.9 or earlier. For later versions of CentOS or any other Linux distribution, use the SEL-3300 Driver Bundle.
Version: 1.4
Size: 4.47 MB Date Code: 20190920SEL-3390E4 Driver for VMware ESXi 8.0
This is the VMware certified and signed SEL-3390E4 Ethernet driver for use with VMware ESXi 8.0.
Version: 1.0.0.247
Size: 10.16 MB Date Code: 20240301SEL-3390E4 Driver for VMware ESXi 7.0
This is the VMware certified and signed SEL-3390E4 Ethernet driver for use with VMware ESXi 7.0.
Version: 1.0.0.247
Size: 10.16 MB Date Code: 20240403SEL-3390E4 Driver for VMware ESXi v6.7 Update 3
This driver is for use with VMWare ESXi Version 6.7 Update 3. Newer versions of VMWare ESXi are not currently supported.
Version: 2.0
Size: 10.12 MB Date Code: 20220919SEL-5025 Secure Port Service
Secures serial communications using the SEL-3045 and SEL-3055
Full Install
Version: 1.0.3.4
Size: 6.72 MB Date Code: 20231214SEL-1102 Device Driver and System Software
The SEL-1102 requires device drivers and software to be installed on the operating system in order for the devices, such as Ethernet, video, and audio devices, and the system Watchdog to function. Products shipped from the factory with an operating system installed already include all necessary drivers and software. Use the downloads below when installing your own operating system or to update existing software and drivers on your SEL-1102.
SEL-1102 Drivers and Software, All
This package contains all SEL-1102 device drivers and software. Windows XP is fully supported, and some versions of Linux are also supported. Contact SEL if you have questions about support for a specific operating system.
Size: 13.52 MB
Date Code: 20140307