Software and Driver Downloads

54 results

SEL-3355 Device Drivers and System Software

The SEL-3355 requires device drivers and software to be installed on the operating system in order for the devices, such as Ethernet, video, and audio devices, and the system Watchdog to function. Products shipped from the factory with an operating system installed already include all necessary drivers and software. Use the downloads below when installing your own operating system or to update existing software and drivers on your SEL-3355. Please read the installation instructions and release notes that are included in each download prior to installation.

SEL-3355-2 Drivers and Software, All

Version: 20251209|Size: 1.34 GB|Date Code: 20251209

SEL-3355 Drivers and Software, All

Size: 568.95 MB|Date Code: 20220713

SEL-3355 SATA Link Power Management Patch

Size: 161.23 kB|Date Code: 20150409

SEL Compass

SEL Compass goes beyond basic software updates to provide, among other offerings, a rich selection of meaningful literature, application guides, and general software products. Use the enhanced sorting capabilities to facilitate product planning, organize and distribute information, and learn about the many products SEL provides.

Full Install

Version: 4.0.7.1|Size: 24.07 MB|Date Code: 20251126

SEL Virtual Port Software

Transform unsecured serial or legacy Ethernet communications on Windows computers to cryptographically secure channels by using SEL-5827 Virtual Connect Client or SEL-5828 Virtual Port Service Software. These applications are provided free by SEL to make remote SEL-3620 Ethernet Security Gateway ports available for existing software and terminal applications on your PC, including those using Modbus TCP/RTU.

SEL-5828 Virtual Port Service

Version: 1.3.1.0|Size: 3.12 MB|Date Code: 20190226

SEL-5827 Virtual Connect Client

Version: 1.3.0.0|Size: 3.49 MB|Date Code: 20160913

SEL Backup and Recovery Tool (BaRT)

Use SEL BaRT to quickly and easily create a complete drive backup to capture your computing platform’s operating system and applications. Backups can be used for disaster recovery or to deploy a configured image across many similar systems. SEL BaRT was designed specifically for SEL’s computing platform line to ensure ease of use and compatibility with each platform’s features, including the system watchdog which is responsible for monitoring system availability.

SEL BaRT is custom-developed by SEL using open-source technology to be fast, portable, and free of charge. Back up a system drive in as little as 15 minutes, then, when needed, you can restore the backup image in even less time. Easily install SEL BaRT onto a USB drive using the included make_bart Windows and Linux installation tools. See the included README.TXT file for installation instructions. The included application guide AG2012-05 (also available for download) provides detailed installation and usage instructions.

SEL BaRT

Version: 6.0.0.4 |Size: 221.52 MB|Date Code: 20250808

SEL USB Driver

This driver enables USB communication between Windows computers and SEL USB ports for the following devices:

  • SEL-2440
  • SEL-3031
  • SEL-C662
  • SEL-C667
  • SEL-3021
  • SEL-9192
  • SEL-T4287

Installation Instructions

  1. Download the driver that corresponds to your version of Windows.
  2. Run the installer, if present, or follow the driver instructions.
  3. To see new COM port assignment, open Device Manager and expand Ports.

For Windows 11 operating systems.

Version: R11.1.0.53|Size: 486.00 kB|Date Code: 20250905

For 32-bit and 64-bit Windows 10 operating systems. (Multi-language support)

Version: R6.7.5|Size: 3.58 MB|Date Code: 20180515

For 32-bit and 64-bit Windows 8, Windows 7, Vista, and XP operating systems. (Multi-language Support)

Version: R6.6.0.0|Size: 3.56 MB|Date Code: 20130215

SEL-3355 Firmware and BIOS Updates

These updates provide enhancements, bug fixes, and security updates to the firmware and BIOS embedded in the SEL-3355 system. Please read the installation instructions and release notes that are included in each download prior to installation.

SEL-3355-2 BIOS Update

Version: 2.9|Size: 57.38 MB|Date Code: 20251014

SEL-3355-2 Intel Management Engine (ME) Firmware Update

Version: 11.8.95.4551|Size: 243.41 MB|Date Code: 20240507

SEL-3355 BIOS Update

Version: 1.9|Size: 5.57 MB|Date Code: 20200206

SEL-3355 Intel Management Engine (ME) Firmware Update

Version: 8.1.72.3002|Size: 100.53 MB|Date Code: 20180508

128 GB and 256 GB SLC Solid State Drive (SSD) Firmware Update

Version: 1.3|Size: 66.86 MB|Date Code: 20181003

SEL-3360 Device Drivers and System Software

The SEL-3360 requires device drivers and software to be installed on the operating system in order for the devices such as Ethernet, video, audio, and the system Watchdog to function. Products shipped from the factory with an operating system installed already include all necessary drivers and software. Use the downloads below when installing your own operating system or to update existing software and drivers on your SEL-3360. Please read the installation instructions and release notes that are included in each download prior to installation.

SEL-3360-2 Drivers and Software, All

Version: 20251209|Size: 1.34 GB|Date Code: 20251209

SEL-3360 Drivers and Software, All

Size: 568.95 MB|Date Code: 20220713

SEL-3360 SATA Link Power Management Patch

Size: 969.00 B|Date Code: 20150409

SEL-5401 Test Software for SEL-4000

Full Install

Version: 1.0.0.7|Size: 2.51 MB|Date Code: 20110223

SEL-3390E4 DRIVERS

The SEL-3390E4 requires device drivers to be installed on the operating system in order for the device to function. Select the download below that matches your operating system. Installation Instructions and Release Notes are included in each package. Operating systems not listed below are currently not supported.

SEL-3300 Driver Bundle for Microsoft Windows 10, Windows 11, Server 2016, Server 2019, and Server 2022

Version: 2.32.0.2|Size: 327.40 MB|Date Code: 20251209

SEL-3390E4 Driver for Microsoft Windows 7/8/8.1 and Server 2008R2/2012

Version: 1.4|Size: 67.01 MB|Date Code: 20161128

SEL-3300 Driver Bundle for Linux CentOS 6/7, Red Hat 6/7/8/9, SUSE 15, Ubuntu 16.04/18.04/20.04/22.04/24.04, and AlmaLinux 8/9

Version: 5.2.0.6166|Size: 351.79 MB|Date Code: 20250813

SEL-3390E4 Driver for Linux CentOS 6

Version: 1.4|Size: 4.47 MB|Date Code: 20190920

SEL-3390E4 Driver for VMware ESXi 8.0

Version: 1.0.0.247|Size: 10.16 MB|Date Code: 20240301

SEL-3390E4 Driver for VMware ESXi 7.0

Version: 1.0.0.247|Size: 10.16 MB|Date Code: 20240403

SEL-3390E4 Driver for VMware ESXi v6.7 Update 3

Version: 2.0|Size: 10.12 MB|Date Code: 20220919

SEL-3390S8 DRIVERS

The SEL-3390S8 requires device drivers to be installed on the operating system in order for the device to function. Select the download below that matches your operating system. Installation Instructions and Release Notes are included in each package. Operating systems not listed below are currently not supported.

SEL-3300 Driver Bundle for Microsoft Windows 10, Windows 11, Server 2016, Server 2019, and Server 2022

Version: 2.32.0.2|Size: 327.40 MB|Date Code: 20251209

SEL-3390S8 Driver for Microsoft Windows 7/8/8.1 and Server 2008R2/2012

Version: 1.3|Size: 18.66 MB|Date Code: 20141104

SEL-3300 Driver Bundle for Linux CentOS 6/7, Red Hat 6/7/8/9, SUSE 15, Ubuntu 16.04/18.04/20.04/22.04/24.04, and AlmaLinux 8/9

Version: 5.2.0.6166|Size: 351.79 MB|Date Code: 20250813

SEL-3390S8 Driver for Linux RHEL\CentOS 6

Version: 1.2|Size: 211.73 kB|Date Code: 20151110

Page 1 of 6