Software Downloads

53 results

SEL-3355 Device Drivers and System Software

The SEL-3355 requires device drivers and software to be installed on the operating system in order for the devices, such as Ethernet, video, and audio devices, and the system Watchdog to function. Products shipped from the factory with an operating system installed already include all necessary drivers and software. Use the downloads below when installing your own operating system or to update existing software and drivers on your SEL-3355. Please read the installation instructions and release notes that are included in each download prior to installation.

SEL-3355-2 Drivers and Software, All

Version: 20240507|Size: 776.30 MB|Date Code: 20240507

SEL-3355 Drivers and Software, All

Size: 568.95 MB|Date Code: 20220713

SEL-3355 SATA Link Power Management Patch

Size: 161.23 kB|Date Code: 20150409

SEL USB Driver

This driver enables USB communication between Windows computers and SEL USB ports for the following devices:

  • SEL-2440
  • SEL-3031
  • SEL-C662
  • SEL-C667
  • SEL-3021
  • SEL-9192
  • SEL-T4287

Installation Instructions

  1. Download the driver that corresponds to your version of Windows.
  2. Run the installer, if present, or follow the driver instructions.
  3. To see new COM port assignment, open Device Manager and expand Ports.

For Windows 11 operating systems.

Version: R11.1.0.53|Size: 1.88 MB|Date Code: 20221007

For 32-bit and 64-bit Windows 10 operating systems. (Multi-language support)

Version: R6.7.5|Size: 3.58 MB|Date Code: 20180515

For 32-bit and 64-bit Windows 8, Windows 7, Vista, and XP operating systems. (Multi-language Support)

Version: R6.6.0.0|Size: 3.56 MB|Date Code: 20130215

SEL-3355 Firmware and BIOS Updates

These updates provide enhancements, bug fixes, and security updates to the firmware and BIOS embedded in the SEL-3355 system. Please read the installation instructions and release notes that are included in each download prior to installation.

SEL-3355-2 BIOS Update

Version: 2.7|Size: 56.32 MB|Date Code: 20240507

SEL-3355-2 Intel Management Engine (ME) Firmware Update

Version: 11.8.95.4551|Size: 243.41 MB|Date Code: 20240507

SEL-3355 BIOS Update

Version: 1.9|Size: 5.57 MB|Date Code: 20200206

SEL-3355 Intel Management Engine (ME) Firmware Update

Version: 8.1.72.3002|Size: 100.53 MB|Date Code: 20180508

128 GB and 256 GB SLC Solid State Drive (SSD) Firmware Update

Version: 1.3|Size: 66.86 MB|Date Code: 20181003

SEL-3354 Security Updates

Contains updates and modifications to the operating system environment. Please install any missing updates in the order in which they were released and carefully follow instructions if included with the update you download.

Microsoft Windows Security Update KB4500331

Version: SEL-3354 With Windows Embedded Standard|Size: 736.23 kB|Date Code: 20190523

Microsoft Windows Security Updates (Security Update 2018)

Version: SEL-3354 With Windows Embedded Standard|Size: 123.84 MB

Microsoft Windows Security Updates (Fall 2017)

Version: SEL-3354 With Windows Embedded Standard|Size: 12.63 MB

Microsoft Windows Security Updates (Spring 2017)

Version: SEL-3354 With Windows Embedded Standard|Size: 61.44 MB

Microsoft Windows Security Updates (Fall 2016)

Version: SEL-3354 With WindowsEmbedded Standard|Size: 78.69 MB

Microsoft Windows Security Updates (Spring 2016)

Version: SEL-3354 With WindowsEmbedded Standard|Size: 50.42 MB

Microsoft Windows Security Updates (Fall 2015)

Version: SEL-3354 With Windows Embedded Standard|Size: 59.38 MB|Date Code: 20160225

Microsoft Windows Security Updates (Spring 2015)

Version: SEL-3354 With Windows Embedded Standard|Size: 99.30 MB|Date Code: 20150805

Microsoft Windows Security Updates (Fall 2014)

Version: SEL-3354 With Windows Embedded Standard|Size: 214.41 MB|Date Code: 20150226

Microsoft Windows Security Updates (Spring 2014)

Version: SEL-3354 With Windows Embedded Standard|Size: 127.98 MB|Date Code: 20141002

Microsoft Windows Security Updates (Fall 2013)

Version: SEL-3354 With Windows Embedded Standard|Size: 79.23 MB|Date Code: 20131227

Microsoft Windows Security Updates (Spring 2013)

Version: SEL-3354 With Windows Embedded Standard|Size: 108.32 MB|Date Code: 20130731

Microsoft Windows Security Updates (Spring 2012)

Version: SEL-3354 With Windows Embedded Standard|Size: 288.33 MB|Date Code: 20120827

MS12-020 Security Update (KB2621440)

Version: SEL-3354 With Windows Embedded Standard|Size: 631.20 kB|Date Code: 20120402

Microsoft Windows Security Updates (November 2011)

Version: SEL-3354 With Windows Embedded Standard|Size: 467.91 MB|Date Code: 20111123

Microsoft Windows Security Updates (April 2011)

Version: SEL-3354 With Windows Embedded Standard|Size: 109.82 MB|Date Code: 20110531

Microsoft Windows Security Updates (August 2010)

Version: SEL-3354 With Windows Embedded Standard|Size: 46.42 MB|Date Code: 20101022

SEL-3354 Silverlight

4.0.60531.0

Version: 4.0.60531.0|Size: 5.99 MB|Date Code: 20110830

SEL-3354 Ethernet Port

Microsoft Windows Ethernet Port Intel Teaming Upgrade

Version: 1.1.49152.1|Size: 40.90 MB|Date Code: 20141216

Ubuntu Linux (64-bit) Ethernet Port Configuration

Version: Ubuntu Linux (64-bit)|Size: 166.73 kB

Ubuntu Linux (32-bit) Ethernet Port Configuration

Version: Ubuntu Linux (32-bit)|Size: 166.73 kB

SEL-3351 Operating System Updates

Contain updates and modifications to the operating system environment. Please install any missing updates in the order in which they were released and carefully follow instructions if included with the update you download.

MS08-067 Security Update (KB958644)

Daylight-Saving Time Update (R1.0.2)

Version: SEL-3351 OS R1.0.2|Size: 520.00 kB|Date Code: 20070207

System Control Monitor Updates

Version: R1.0.0.13|Size: 611.23 kB|Date Code: 20060110

SEL-3360 Device Drivers and System Software

The SEL-3360 requires device drivers and software to be installed on the operating system in order for the devices such as Ethernet, video, audio, and the system Watchdog to function. Products shipped from the factory with an operating system installed already include all necessary drivers and software. Use the downloads below when installing your own operating system or to update existing software and drivers on your SEL-3360. Please read the installation instructions and release notes that are included in each download prior to installation.

SEL-3360-2 Drivers and Software, All

Version: 20240507|Size: 776.30 MB|Date Code: 20240507

SEL-3360 Drivers and Software, All

Size: 568.95 MB|Date Code: 20220713

SEL-3360 SATA Link Power Management Patch

Size: 969.00 B|Date Code: 20150409

SEL-3390E4 Drivers

The SEL-3390E4 requires device drivers to be installed on the operating system in order for the device to function. Select the download below that matches your operating system. Installation Instructions and Release Notes are included in each package. Operating systems not listed below are currently not supported.

SEL-3300 Driver Bundle for Microsoft Windows 10, Server 2016, Server 2019, and Server 2022

Version: 2.18.0.14|Size: 43.78 MB|Date Code: 20241002

SEL-3390E4 Driver for Microsoft Windows 7/8/8.1 and Server 2008R2/2012

Version: 1.4|Size: 67.01 MB|Date Code: 20161128

SEL-3300 Driver Bundle for Linux CentOS 6/7, Red Hat 6/7/8/9, SUSE 15, and Ubuntu 16.04/18.04/20.04/22.04/24.04

Version: 5.0.0.219|Size: 290.05 MB|Date Code: 20240801

SEL-3390E4 Driver for Linux CentOS 6

Version: 1.4|Size: 4.47 MB|Date Code: 20190920

SEL-3390E4 Driver for VMware ESXi 8.0

Version: 1.0.0.247|Size: 10.16 MB|Date Code: 20240301

SEL-3390E4 Driver for VMware ESXi 7.0

Version: 1.0.0.247|Size: 10.16 MB|Date Code: 20240403

SEL-3390E4 Driver for VMware ESXi v6.7 Update 3

Version: 2.0|Size: 10.12 MB|Date Code: 20220919

SEL-5025 Secure Port Service

Secures serial communications using the SEL-3045 and SEL-3055

Full Install

Version: 1.0.3.4|Size: 6.72 MB|Date Code: 20231214

Page 1 of 6