Distribution Management System (DMS)
Download the Latest Versions
Blueframe Distribution Management System (DMS)
Blueframe DMS is a software solution that provides wide-area system control and management functionality while emphasizing simplicity, scalability, and security. The Blueframe DMS solution currently offers fault location, isolation, and service restoration (FLISR) functionality, and it will expand its capabilities over time. The FLISR app uses near-real-time field data and automatically isolates faults and restores load from adjacent sources, maximizing system margin and minimizing switching.
FLISR
The FLISR application contains the runtime algorithms and simulation capabilities that are provided by the Blueframe DMS solution. Feeder and substation canvases deployed from within Power System Model (PSM) are visible when FLISR is launched from the Blueframe portal. When you view a canvas through the FLISR application, the canvas is populated with DNP3 data incoming from field device connections, as well as status information from the FLISR algorithms. The feeder canvas is used to convey what data FLISR is receiving and what events it is processing in real time, all within a web browser. FLISR supports voltage and fault event reconfiguration to include loss of source and open phase.
Approved Application Versioning:
- Blueframe Version: 1.10.0-24305.f406208
- Connection Services: 1.15.2-24247
- Protocol Services: 1.2.1-24172.2b62983
- PSM: 1.3.0
- FLISR: 2.2.0
Version: 2.2.0Size: 387.59 MBDate Code: 20241219
FLISR
The FLISR application contains the runtime algorithms and simulation capabilities that are provided by the Blueframe DMS solution. Feeder and substation canvases deployed from within PSM are visible when FLISR is launched from the Blueframe portal. When you view a canvas through the FLISR application, the canvas is populated with DNP3 data incoming from field device connections as well as status information from the FLISR algorithms. The feeder canvas can convey to the user what data FLISR is receiving and what events it is processing in real time, all within a web browser. FLISR supports voltage and fault event reconfiguration to include loss of source and open phase. Compatible with PSM v1.2.0+.
Version: 2.1.0Size: 355.10 MBDate Code: 20240112
PSM
PSM provides a graphical configuration environment for the Blueframe model and automation solutions, like FLISR. Model Data Import (MDI) is an additional application supplied with PSM that supports GIS model integration with *.json, *.geojson, and CIM (IEC 61970). PSM and MDI are designed to simplify and accelerate the creation of distribution models in the Blueframe DMS by creating substation and feeder models. Compatible with FLISR v2.1.0+.
Version: 1.3.1Size: 192.42 MBDate Code: 20250117
PSM
PSM provides a graphical configuration environment for the Blueframe model and automation solutions, like FLISR. MDI is an additional application supplied with PSM that supports GIS model integration. These are designed to simplify and accelerate the creation of distribution models in the Blueframe DMS by creating substation and feeder models. Compatible with FLISR v2.1.0.
Version: 1.2.0Size: 172.79 MBDate Code: 20240112
Protocol Services
Protocol Services provides the functionality for configuring communications protocols data ingress (client) and egress (server) in the Blueframe platform. This application provides communications data concentration among electronic devices (resources) and protocol conversion for upstream SCADA, HMI, or other polling devices.
Full Install
Version: 1.2.1Size: 297.53 MBDate Code: 20240702
Connection Services
The Connection Services package is required for use with any DMA package purchase. This package includes Resource Management, which is the application in which system resources are defined with their associated attributes and connection parameters. Other applications in the Blueframe ecosystem can use the Connection Services package to support resource interaction.
Full Install
Version: 1.20.0Size: 253.58 MBDate Code: 20260112
Blueframe OS
The Blueframe platform rests on the Blueframe OS and serves as its main user interface. The Linux-based Blueframe OS offers basic hardware settings, such as display configuration.
Full Install
Version: 1.14.2Size: 1.40 GBDate Code: 20260224