Продукты
Решения
Инженерные услуги
Образование
Поддержка
Компания
Вход в систему
SEL-387
Обзор
Документация
Поддержка
SEL-387
Toggle Dropdown
Обзор
Документация
Поддержка
Документация
Рекомендуемые
Рекламный листок
Реле токовой дифференциальной и максимальной
Литература о товаре
Документы отсортированы по новизне.
Показать публикации на английском языке
Литература о товаре
Информационные листы
Реле токовой дифференциальной и максимальной
На английском языке
SEL-9220 Fiber-Optic Adapter for SEL-300 Series Relays
Conformal Coating
Листы технических данных
На английском языке
SEL-387 Current Differential and Overcurrent Protection Relay
Спецификации
На английском языке
SEL-387 Current Differential and Overcurrent Relay
SEL-387 Current Differential and Overcurrent Relay
Инструкции по эксплуатации
На английском языке
SEL-387 Current Differential and Overcurrent Relay
Карты уставок
На английском языке
SEL-387-0, -5, -6 Relay Commissioning Test Worksheet
SEL-387-0, -5, -6 Relay DNP Port—SET P Settings Sheets
SEL-387-0, -5, -6 Relay Settings Sheets
Информация для заказа
На английском языке
SEL-387-0, -5, -6 Connectorized Relay
SEL-387-0, -5, -6 Relay
Wiring Harness for Connectorized SEL-387
Публикации
Руководства по применению
На английском языке
Using Synchrowave Event to Model REF Elements and Troubleshoot Installations
Related Material
AG2024-12
Applying REF Protection With SEL-787 and SEL-387 Relays on Low-Impedance Grounded Transformers
Using Custom Calculations in Synchrowave Event to Analyze Harmonic Signal Distortion
Related Material
AG2024-11
Troubleshooting Transformer Relay Installations With Synchrowave Event
Using Synchrowave Event to Model Transformer Differential With Harmonic Restraint and Blocking
Related Material
AG2020-28
Maintaining Switched-Mode Relay Responsiveness in an RSTP Network
Visualizing Percentage-Restrained Differential Characteristics Using Synchrowave Event
Differential Protection of Transformers With an In-Zone Grounding Bank on the Delta Side
Defining DCE and DTE: Null Modem Cable and Straight-Through Cable Applications
Protecting Scott-Connected Transformers With SEL Transformer Differential Relays
Calculating and Testing Transformer Thermal-Model Constants
Related Material
Transformer Cooling Constants
Selecting Transformer Compensation Settings for the SEL-387, SEL-487E, and SEL-787 Relays
Setting Winding Compensation for SEL-387 Relays Used for Bus Differential Protection
Three-Phase Restrained Differential Element Testing for the SEL-387 and SEL-787
Related Material
Test Point Calculation Spreadsheet
Testing the SEL-487E Relay Differential Elements
Related Material
SEL-487E Single Phase Test Current Calculator
Connection and Configuration of an SEL Communications Processor and an SEL-2410 I/O Processor to Obtain Measured Ambient and Top-Oil Temperatures for the SEL-387-6 Relay Thermal Element
SEL-387 Through-Fault Monitoring Application and Benefits
Setting an SEL-587 or SEL-387 Differential Relay to Protect a Mobile DABY Transformer
Connection and Configuration of an SEL Communications Processor and an SEL-2600A to Obtain Measured Ambient and Top-Oil Temperatures for the SEL-387-6 Relay Thermal Element
Bus Protection Using a Four-Winding Low-Impedance Percentage Differential Relay
Applying the SEL-387-5 Relay Combined Overcurrent Elements
Тематические исследования
На английском языке
Relays and Communications Processors Help Energize Barrie Hydro Expansion, Automation, and Transition to Open Market
Relays Provide Critical Automation and Communications Features for Windsor Substation Upgrade and Auto Plant Transformer Stations
Технические документы
На английском языке
Getting the Lines Crossed—How a Three-Phase Series Fault Caused a Sequence of Relay Operations
Схемная документация