This driver enables USB communication between Windows computers and SEL USB ports for the following devices:
Installation Instructions
| Product | Revision | Z Number | acSELerator QuickSet Version | SEL Grid Configurator Version |
|---|---|---|---|---|
| SEL-T401L | R103-V2 | 004 | 7.4.7.0 | |
| SEL-T401L | R103-V1 | 004 | 7.4.7.0 | |
| SEL-T401L | R103-V0 | 004 | 7.4.7.0 | |
| SEL-T401L | R102-V5 | 003 | 6.10.13.0 | |
| SEL-T401L | R102-V4 | 003 | 6.10.13.0 | |
| SEL-T401L | R102-V3 | 003 | 6.10.13.0 | |
| SEL-T401L | R102-V2 | 003 | 6.10.13.0 | |
| SEL-T401L | R102-V1 | 003 | 6.10.13.0 | |
| SEL-T401L | R102-V0 | 003 | 6.10.13.0 | |
| SEL-T401L | R101-V6 | 002 | 6.10.6.0 | |
| SEL-T401L | R101-V5 | 002 | 6.10.6.0 | |
| SEL-T401L | R101-V4 | 002 | 6.10.6.0 | |
| SEL-T401L | R101-V3 | 002 | 6.10.6.0 | |
| SEL-T401L | R101-V2 | 002 | 6.10.6.0 | |
| SEL-T401L | R101-V1 | 002 | 6.10.6.0 | |
| SEL-T401L | R101-V0 | 002 | 6.10.6.0 | |
| SEL-T401L | R100-V0 | 001 | 6.10.0.4 |