| Isolated Power Supply | 24 Vdc with a 50 mA maximum dc draw |
| Arming Requirement | 24 Vdc nominal supply voltage |
| Closed Contact | ≥90% of system voltage |
| Open Contact | ≤85% of system voltage |
| Phase Sensor Material | Conductive EPDM rubber |
| Housing Material | Conductive EPDM rubber |
| Separable Connector Component | 200 A- or 600 A-class connector with test points or basic insulating plugs |
| Voltage Class | 15, 25, or 35 kV class |
| Contact Rating | Maximum switching power: 45 W, 50 VA Maximum switching voltage: 220 V dc, 250 V ac Maximum switching current: 1.5 A dc, 0.8 A ac Maximum carrying current 1.5 A dc, 0.8 A ac |