| Product | Revision | Z Number | acSELerator QuickSet Version | SEL Grid Configurator Version |
|---|---|---|---|---|
| SEL-751 | R400-V1 | 100 | 7.1.2.0 | |
| SEL-751 | R400-V0 | 100 | 7.1.2.0 | |
| Upgrade to R400-V0 requires a new CPU card | ||||
| SEL-751 | R302-V2 | 010 | 7.0.1.0 | |
| SEL-751 | R302-V1 | 010 | 7.0.1.0 | |
| SEL-751 | R302-V0 | 010 | 7.0.1.0 | |
| SEL-751 | R301-V5 | 009 | 6.11.1.0 | |
| SEL-751 | R301-V4 | 009 | 6.11.1.0 | |
| SEL-751 | R301-V3 | 009 | 6.11.1.0 | |
| SEL-751 | R301-V2 | 009 | 6.11.1.0 | |
| SEL-751 | R301-V1 | 009 | 6.11.1.0 | |
| SEL-751 | R301-V0 | 009 | 6.11.1.0 | |
| SEL-751 | R300-V9 | 008 | 6.9.0.2 | |
| SEL-751 | R300-V8 | 008 | 6.9.0.2 | |
| SEL-751 | R300-V7 | 008 | 6.9.0.2 | |
| SEL-751 | R300-V6 | 008 | 6.9.0.2 | |
| SEL-751 | R300-V5 | 008 | 6.9.0.2 | |
| SEL-751 | R300-V4 | 008 | 6.9.0.2 | |
| SEL-751 | R300-V3 | 008 | 6.9.0.2 | |
| SEL-751 | R300-V2 | 008 | 6.9.0.2 | |
| SEL-751 | R300-V1 | 008 | 6.9.0.2 | |
| SEL-751 | R300-V0 | 008 | 6.9.0.2 | |
| SEL-751 | R202-V5 | 007 | 6.6.0.0 | |
| SEL-751 | R202-V4 | 007 | 6.6.0.0 | |
| SEL-751 | R202-V3 | 007 | 6.6.0.0 | |
| SEL-751 | R202-V2 | 007 | 6.6.0.0 | |
| SEL-751 | R202-V1 | 007 | 6.6.0.0 | |
| SEL-751 | R202-V0 | 007 | 6.6.0.0 | |
| SEL-751 | R201-V1 | 007 | 6.6.0.0 | |
| SEL-751 | R201-V0 | 007 | 6.6.0.0 | |
| SEL-751 | R200-V4 | 007 | 6.6.0.0 | |