SEL-651RD

Preorder

Specifications

CompatibilityS&C IntelliRupter PulseCloser Fault Interrupter
Frequency and Phase Rotation60/50 Hz system frequencyABC or ACB phase rotation
Communications PortsEIA-232 (3 ports)USB Type BΕΙΑ-485Ethernet port:
  • Single 10/100BASE-T (RJ45 connector)
  • Single 100BASE-FX (LC connector) (optional)
Communications ProtocolsSEL, Mirrored Bits communications, Modbus, DNP3, ASCII protocols, SNTP, built-in web server
DER InterconnectionIEEE 1547-2018
Power Supply120-240 Vac or 125-250 VdcRated range: 85-264 Vac or 100-350 Vdc
Weight<75 lb without accessories
Battery Reserve≥8 hours at -40C and ≥25 hours at +25C (16 Ah standard)≥27 hours at -40°C and ≥83 hours at +25C (40 Ah optional)
Operating TemperatureRelay module: -40° to +85°C (-40° to +185°F)Batteries: -40° to +80°C (-40° to +176°F)Entire SEL-651RD unit: -40° to +55°C (-40° to +131°F)