SEL recommends selecting the SEL-2725 Five-Port Ethernet Switch in place of the SEL-2726U. The SEL-2725 is an unmanaged five-port switch and copper-to-fiber-optic media converter.
SEL will continue to support and offer a warranty for the SEL-2726U.
Simple, Easy Network Connectivity—Easily install the unmanaged, all-copper Ethernet switch, which requires no software. All eight ports automatically configure themselves for speed and duplex operation. No settings to manage or store means greater ease of control and fewer chances for human error.
Fast Connectivity for Troubleshooting—Quickly place the eight-port switch into testing or troubleshooting environments. The low requirements for power and operating voltage mean easy copper Ethernet connectivity is there when you need it.
Durable Ethernet Expansion—Use the eight-port switch to expand network connectivity for building management systems, alarm closets, or other temperature-regulated environments where important control needs exist.
Environmental-Conditioning Specifications—Temperature range of 0° to +40°C (+32° to +104°F); meant for conditioned environments.
Durable
Withstands punishment in high-use environments due to a rugged design. Built with high-quality components, the switch is enclosed in a tough aluminum chassis for thermal conductivity.
Simple
Easily install the unmanaged switch, which requires no software. The ports automatically configure themselves for speed and duplex operation.
Reliable
Depend on reliability from SEL. Compare SEL's worldwide, ten-year product warranty and highly rated technical support to alternatives.
The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.