| Ethernet Ports (5 total) | 10/100BASE-T copper ports 100BASE-FX or 100BASE-LX10 fiber-optic ports |
| Copper Interfaces | Data rate: 10 or 100 Mbps Connector: RJ45 Compatible cable: Category 5 shielded, twisted pair Maximum distance: 100 m (328 ft) Autoconfiguration: Crossover cable, speed, and half- or full-duplex operation |
| Fiber Interfaces | Data rate: 100 Mbps Connector: LC Multimode (100BASE-FX)
|
| Universal Power Supply | Rated voltage: 12–250 Vdc, 110–240 Vac |
| Operating Temperature | –40° to +85°C (–40° to +185°F) |
| Relative Humidity | 0% to 95% noncondensing |