Wide-Area Networking

Migrate From GE JungleMUX at Your Own Pace

Preserve SONET transport, legacy TDM devices, and Ethernet-based solutions using the SEL ICON.

Replace end-of-life JungleMUX units with a multiplexing option that lets you migrate to a packet-based network at your own pace. The modular SEL ICON combines time-division multiplexing (TDM) and Ethernet transport options with a comprehensive range of data interfaces, simplifying phased migration to a converged IT/ operational technology (OT) packet-based solution without affecting the reliability of teleprotection schemes.ICON devices are backed by over a decade of success in the field, as well as the industry-leading SEL 10-year warranty and a 24/7 Technical Support hotline for the life of the product. Our Engineering Services teams are ready to support your application from design to commissioning and beyond.

Phased Migration Support

Replace end-of-life GE JungleMUX SONET multiplexers in your network without disrupting teleprotection applications. ICON can midspan meet with existing networks, allowing for the gradual replacement of older SONET systems and a phased migration to a packet-based solution.

Maintain IT/OT Segregation

Unlike competitor multiplexers, each ICON node can provide SONET and packet-based transport. The field-proven capability of the ICON to operate as a hybrid system for IT/OT segregated networks or provide low-risk migration to converged networks makes it a reliable choice for any application.

High-Performance Networking for Protection Circuits

Deliver mission-critical traffic in converged IT/OT networks with low channel latency, minimal asymmetry, and 5 ms restoration times. The ICON allows you to keep the determinism and latency benefits of TDM—even over packet-based networks.

Wide-Area Time Synchronization

Synchronize time over your WAN using IRIG-B or the Precision Time Protocol (PTP). The ICON supports GPS timing at each node as well as network time synchronization. If there is a clock failure or mismatch in local and network clocks, the ICON network can determine which source is correct, allowing teleprotection schemes to continue functioning.

Simple and Intuitive Network Management

ICON networks are managed with SEL-5051/5052 Client/Server Network Management System Software. The graphical interface offers a variety of tools to simplify discovery, configuration, alarm, event, and security management.

Implement a Migration Strategy to Packet-Based Networks

Looking for ways to negotiate the challenges of updating aging wide-area network infrastructure or managing migration from time-division multiplexing (TDM) to packet-based network technology? Watch our on-demand webinar to see how SEL technologies address those challenges and support successful migration strategies to packet-based networks.

Learn More About the SEL ICON

SEL offers complete multiplexer solutions for your upgrade and replacement needs—from design and engineering through commissioning, training, and continuing support. To learn more about the SEL ICON, please fill out the form below and we will follow up with more information specific to your application needs.See the SEL ICON product details