New SEL‑2743 and SEL‑2744 Ethernet Switches

High-speed, compact, and cost-effective managed switching

Render of the new SEL-2743 and SEL-2744 Managed Ethernet Switches

High-Speed, Flexible Ethernet Switches

SEL is expanding its Ethernet switch portfolio with two new models:
  • SEL-2743—Our most economical compact managed switch is ideal for small applications and tight spaces, such as substation cabinets, pad and pole installations, plant floor enclosures, and public safety communications racks.
  • SEL-2744—Our first 10 GigE switch is engineered for data-intensive applications, like video streaming, Sampled Values, and data aggregation.
Both switches offer the flexibility to choose operational technology (OT) software-defined networking (SDN) or the Rapid Spanning Tree Protocol (RSTP); dual integrated power supply options ranging from 12 to 250 V; and various small form-factor pluggable (SFP) transceiver options. The SEL-2743 and SEL-2744 also support DIN-rail or surface mounting for installation in diverse environments.

SEL Managed Ethernet Switches

SEL managed Ethernet switches provide reliable and flexible OT SDN or RSTP network performance in IEEE 1613 and IEC 61850-3 environments, such as substations and industrial facilities.SEL switches feature a solid-state design that provides dependable operation with an industry-leading mean time between failures. In addition to durability, SEL switches offer advanced features like deny-by-default switching and Precision Time Protocol (PTP) transparent clock support.SEL switches provide long-term value and low operating expenses with a ten-year warranty and lifetime technical support at no additional cost.
ModelDescriptionPortsMaximum SpeedMountingStarting At
NEW
SEL-2743
Ethernet Switch
Economical switch for small applications88 × 1 GbpsDIN rail or surface$1,500
NEW
SEL-2744
Ethernet Switch
Compact 10 GigE switch for high-bandwidth applications108 × 1 Gbps
2 × 10 Gbps
DIN rail or surface$2,400
SEL-2742
Ethernet Switch
Compact switch for tight spaces124 × 1 Gbps
8 × 100 Mbps
DIN rail or surface$2,930
SEL-2731
Ethernet Switch
Flexible rack-mount switch for IEC 61850 Station Bus248 × 1 Gbps
16 × 100 Mbps
1U 19" rack$3,240
SEL-2741
Ethernet Switch
High-speed, all-gigabit performance for IEC 61850 Process Bus2424 × 1 Gbps1U 19" rack$5,080

Request More Information

To learn more about the new SEL-2743 and SEL-2744 switches, provide your contact information below and a technical expert will reach out to schedule a consultation.