Transform unsecured serial or legacy Ethernet communications on Windows computers to cryptographically secure channels by using SEL-5827 Virtual Connect Client or SEL-5828 Virtual Port Service Software. These applications are provided free by SEL to make remote SEL-3620 Ethernet Security Gateway ports available for existing software and terminal applications on your PC, including those using Modbus TCP/RTU.
The SEL Virtual Port Software family includes the following applications:
Ce driver permet la communication USB entre les ordinateurs sous Windows et les ports USB SEL.
Instructions d'installation
Téléchargez ce driver pour communiquer avec les ports USB des dispositifs suivants :